Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The E-Drive flex accessory is a specialised mobility solution designed for electromobility applications requiring enhanced manoeuvrability through integrated castor systems. This flexible drive unit combines electric propulsion technology with precision-engineered castors to deliver smooth, controlled movement across various surfaces whilst maintaining optimal stability and directional control. The system's modular design enables seamless integration into existing electromobility platforms, providing engineers with a versatile solution for applications demanding both powered movement and manual positioning capabilities.
Article numbers
Article Number
EDUZ300 emergency button
EAN
4031582472776
Core attributes
Type
Accessory
Product name
E-Drive flex
Electric conductive
Stainless
Handle Set
Controller
Safety-tested in accordance with DIN ISO 13849
Emergency stop button
Handle material
Glass-fibre reinforced polyamide
LED-functionality
Shows the status of the drive unit
Cable length (including plug)
3 METER
Permissible ambient temperature for storage (Maximum)
45 °C
Permissible ambient temperature for storage (Minimum)
-10 °C
Permissible ambient conditions for operation
5 to 50 °C , atmospheric humidity 90%, non-condensing
Positions of thumb depression on controller
Adjustable in 22,5° steps
Protection type
IPX4 (splash water from all sides) when horizontally mounted
Service life of controller
2 million cycles
Set components
Two ergonomically designed handles, one with and one without function
Speed control
Continuously variable, forwards and backwards
Controller axle rotation angle (Maximum)
45
Controller axle rotation angle (Minimum)
-45
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Standardised maintenance
USB interface for firmware updates.
Reliable electronics
Infinitely variable speed regulation (forward and reverse) through safety-tested drive switches
Practical system solution
Easily integrated system solution consisting of a drive unit, control module, hand-held control unit, battery, charger and mounting set
Optimal ground contact
High contact force between the wheel and the floor with a compensating function for uneven floors.
Reduced absences due to illness
Rapid return on investment through fewer illness-related absences.
Optimised steering mechanism
As fifth wheel for improved steering in curves and driving in a straight line for long distances
Long life operation
With standard batteries, approx. 200 start-up cycles at maximum load.
Accelerated processes
Fasterstart-up with heavy loads to accelerate operating processes
Certified operating reliability
Standard conformity according to DIN EN ISO 13849
Durable construction
Complete protection against spray water (IPX4).
Flexible use
Thanks to lifting motor, can be switched on as required. No ground contact in standby position.