Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material and utilises a plain bearing system for reliable operation. The wheel diameter measures 75 mm, contributing to an overall height of 75.5 mm for the complete assembly. Load capacity specifications include a dynamic rating of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making this castor suitable for demanding applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing and retirement homes.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5925XSO075L51-10 RAL7001
EAN
4031582399127
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall Height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.15 kg
Product Name
Linea light
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Housing Color
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Matching Products

linea_light
Linea light
5920XSO075L51-10 7001/7015/7001/1016

The Linea light swivel castor is a precision-engineered component designed for demanding medical and commercial applications, featuring a blind hole fitting for B10 compatibility. The housing comprises a stem, swiveling mechanism constructed from polyamide, which provides excellent chemical resistance and durability in sterile environments. The wheel assembly incorporates a 75 mm diameter design with a polyamide body that is electric conductive, paired with a polyurethane injected tread material that is also electric conductive, ensuring safe operation in sensitive healthcare settings. The wheel is supported by a plain bearing that facilitates smooth rotation and reliable performance across extended operational periods. With an overall height of 75.5 mm, this castor maintains a compact profile suitable for integration into various mobile equipment platforms. The load capacity specifications indicate a static load rating of 180 kg, providing substantial structural support for stationary applications, whilst the dynamic load capacity reaches 90 kg at a speed of 3 km/h, making it suitable for mobile medical devices. This swivel castor is ideally suited for deployment across a comprehensive range of healthcare and commercial environments, including anesthesia carts, bedside tables, C-arms, CT scanners, MRI systems, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture applications, hospital infrastructure, media furniture, medication carts, nursing and retirement home facilities, nursing carts, office furniture, ultrasound equipment, ventilators, and professional cleaning carts.

75 mm
75.5 mm
90 kg
75 mm
75.5 mm
90 kg