Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism that ensures smooth directional changes and reliable operation. The wheel assembly comprises a polyamide, electric conductive body fitted with an injected polyurethane, electric-conductive tread that provides excellent grip and static discharge properties, supported by a plain bearing system for consistent rolling performance. With a wheel diameter of 75mm, the castor has an overall height of 75.5mm, making it suitable for compact installations. The unit offers a dynamic load capacity of 90kg at speeds up to 3km/h and a static load capacity of 180kg, making it ideal for anesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts in hospitals and nursing facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5920XSO075L51-10 7001/7015/7001/1016
EAN
4031582399073
S4 Material Number
990770563
Core attributes
Type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
90 kg
Load capacity Static
180 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.16 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
130 mm
Offset
23 mm
Swivel radius
65 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
15 mm
Diameter
75 mm
Body width
15 mm
Threadguards
Without threadguard
Tread color
Slate grey (RAL7015)
Bearing
Plain bearing
Wheel color
Slate grey (RAL7015)

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Fascinating picture prints
Entire wheel caps printable with almost every theme.
Skip product gallery

Matching Products

Variants
Linea light
Linea light
Linea light
5925XSO075L51-10 RAL7001

The Linea light swivel castor with wheel brake features a blind hole for B10 fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem, swiveling bearing mechanism that enables smooth directional changes whilst maintaining structural integrity. The wheel assembly comprises a polyamide, electric conductive body fitted with polyurethane, injected, electric-conductive tread material and utilises a plain bearing system for reliable operation. The wheel diameter measures 75 mm, contributing to an overall height of 75.5 mm for the complete assembly. Load capacity specifications include a dynamic rating of 90 kg at speeds up to 3 km/h and a static load capacity of 180 kg, making this castor suitable for demanding applications including anaesthesia carts, bedside tables, C-arms, CT scanners, MRI, X-ray equipment, catering carts, meal delivery systems, computers on wheels, dialysis carts, furniture, media furniture, medication carts, nursing carts, office chairs, office furniture, ultrasound equipment, ventilators, and professional cleaning carts across hospitals, nursing and retirement homes.

75 mm
75.5 mm
90 kg
75 mm
75.5 mm
90 kg