Metal Castors
Swivel castor with directional lock 250 mm
The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with plain bearing and measuring 250 mm in diameter. The castor has an overall height of 305 mm, making it suitable for heavy-duty industrial applications. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2400 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 300 mm
The Kappa fixed castor features a medium rectangular heavy-duty plate fitting designed for robust industrial applications. The housing is constructed from iron forged, heavy material ensuring exceptional durability and strength under demanding conditions. The wheel incorporates a cast iron body with polyurethane, casted tread material, providing excellent wear resistance and floor protection, whilst the precision ball bearing system ensures smooth operation and extended service life. With a wheel diameter of 300 mm, the castor achieves an overall height of 355 mm. Load specifications include a static capacity of 4800 kg, with dynamic load ratings of 2400 kg at 4 km/h and 2000 kg at 6 km/h, making it suitable for heavy-duty material handling equipment and industrial machinery requiring reliable mobility solutions.
Swivel castor with total lock, head end of castor 300 mm
The Kappa swivel castor with total lock, head end of castor features a large rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 300 mm with an overall height of 355 mm. Load capacity specifications include dynamic loads of 2400 kg at 4 km/h and 2000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 4800 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 100 mm
The Kappa fixed castor features a medium rectangular plate fitting and an iron forged, heavy housing for robust industrial applications. The wheel incorporates a polyamide, heavy body construction with tread material identical to the wheel body, supported by a plain bearing system and measuring 100 mm in diameter. With an overall height of 145 mm, this castor delivers exceptional load performance including a static load capacity of 1,200 kg and dynamic load capacities of 720 kg at 4 km/h and 600 kg at 6 km/h operating speeds. The unit is specifically engineered for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable mobility solutions for heavy-duty industrial environments.
Swivel castor 80 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a steel, iron body fitted with polyurethane, casted tread material and precision ball bearing for optimal performance, with a diameter of 80 mm. The castor has an overall height of 135 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst providing a static load capacity of 1000 kg. This castor is designed for demanding environments including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 100 mm
The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a cast iron body with polyurethane, casted tread material and precision ball bearing for smooth operation and durability. With a wheel diameter of 100 mm, the castor has an overall height of 145 mm. The load capacity specifications include dynamic loads of 540 kg at 4 km/h and 450 kg at 6 km/h, whilst providing a static load capacity of 900 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, making it suitable for heavy-duty industrial environments requiring reliable mobility solutions.
Swivel castor 125 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 170 mm. Load capacity specifications include dynamic ratings of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, with a static load capacity of 1100 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 80 mm
The Kappa fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a steel, iron body with casted polyurethane tread material, mounted on precision ball bearing for smooth operation and extended service life. With an 80 mm wheel diameter, the castor has an overall height of 135 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically engineered for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems where reliable performance and durability are essential requirements.
Fixed castor 150 mm
The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a polyamide, heavy body material with tread material identical to the wheel body, supported by precision ball bearing technology for smooth operation. With a wheel diameter of 150 mm, the castor has an overall height of 200 mm. The load capacity specifications include a static load rating of 1600 kg, whilst dynamic load capacities are 960 kg at 4 km/h and 800 kg at 6 km/h operating speeds. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable performance in heavy-duty industrial environments.
Swivel castor 160 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height of the complete assembly is 205 mm. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 125 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises an aluminium body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 170 mm. Load capacity specifications include dynamic loads of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 125 mm
The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a polyamide, heavy body material with tread material identical to the wheel body, supported by precision ball bearing technology for smooth operation. With a wheel diameter of 125 mm, the castor has an overall height of 170 mm, making it suitable for various equipment configurations. The dynamic load capacity reaches 840 kg at 4 km/h and 700 kg at 6 km/h, whilst the static load capacity is rated at 1400 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable performance in industrial environments.
Swivel castor 200 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a polyamide, heavy body material with tread material identical with wheel body, ensuring consistent performance characteristics throughout. The wheel is equipped with precision ball bearing for optimal rolling efficiency and features a 200 mm diameter. The castor has an overall height of 245 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic ratings of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, whilst the static load capacity reaches 2000 kg. This robust castor is designed for demanding environments including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 200 mm
The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a polyamide, heavy body material with tread material identical to the wheel body, supported by precision ball bearings for smooth operation. With a wheel diameter of 200 mm, the castor has an overall height of 245 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h, whilst providing a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, delivering reliable performance in heavy-duty industrial environments.
Fixed castor 125 mm
The Kappa fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for smooth operation and enhanced durability. With a wheel diameter of 125 mm, the castor has an overall height of 170 mm. Load capacity specifications include dynamic loads of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, whilst supporting a static load capacity of 1100 kg. This castor is specifically designed for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 160 mm
The Kappa fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for smooth operation and enhanced durability. With a wheel diameter of 160 mm, the castor achieves an overall height of 205 mm. Load capacity specifications include dynamic ratings of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, whilst supporting a static load capacity of 1500 kg. This castor is engineered for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems applications.
Swivel castor 250 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, ensuring consistent performance characteristics, whilst the precision ball bearing provides reliable rotation with minimal friction. The wheel diameter measures 250 mm with an overall height of 305 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Fixed castor 250 mm
The Kappa fixed castor features a medium rectangular plate fitting and is constructed with an iron forged, heavy housing for robust industrial applications. The wheel incorporates a polyamide, heavy body material with tread material identical to the wheel body, mounted on precision ball bearings for smooth operation. With a wheel diameter of 250 mm, the castor has an overall height of 305 mm. The load capacity specifications include a dynamic load rating of 1,320 kg at 4 km/h and 1,100 kg at 6 km/h, whilst providing a static load capacity of 2,200 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, delivering reliable performance in industrial environments.
Swivel castor 125 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The castor has a wheel diameter of 125 mm and an overall height of 170 mm. Load capacity specifications include dynamic loads of 840 kg at 4 km/h and 700 kg at 6 km/h operating speeds, with a static load capacity of 1400 kg. This robust castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 160 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a polyamide, heavy body material with tread material identical with wheel body, equipped with precision ball bearing for optimal performance and longevity. The wheel diameter measures 160 mm, whilst the overall height reaches 205 mm. Load specifications include a static capacity of 1700 kg and dynamic capacities of 1020 kg at 4 km/h and 850 kg at 6 km/h respectively. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 100 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 145 mm. Load capacity specifications include dynamic loads of 540 kg at 4 km/h and 450 kg at 6 km/h operating speeds, with a static load capacity of 900 kg. This castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 125 mm
The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance and longevity. The wheel diameter measures 125 mm with an overall height of 170 mm. Load capacity specifications include dynamic loads of 660 kg at 4 km/h and 550 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1100 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 100 mm
The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material, equipped with precision ball bearing for optimal performance, measuring 100 mm in diameter. The overall height of the assembly is 145 mm. Load capacity specifications include dynamic loads of 540 kg at 4 km/h and 430 kg at 6 km/h operating speeds, with a static load capacity of 1080 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with total lock, head end of castor 125 mm
The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises an aluminium body with polyurethane, casted tread material and precision ball bearing for optimal performance, measuring 125 mm in diameter. The castor has an overall height of 170 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 500 kg at 4 km/h and 400 kg at 6 km/h operating speeds, with a static load capacity of 1000 kg. This castor is designed for demanding environments including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Frequently Asked Questions
Advantages of Metal Castors
Metal castors are built for strength, durability, and reliability — even under the most demanding conditions. Designed to withstand heavy loads, impacts, and harsh environments, they are commonly used in industrial, commercial, and institutional applications. With a range of sizes, wheel materials, and mounting options, they can be tailored to suit a wide variety of needs.
TENTE metal castors offer various benefits:
High Load Capacity – Thanks to their robust construction, metal castors are ideal for transporting heavy loads without compromising stability. Their solid design allows them to handle high weight capacities over long periods of use.
Exceptional Durability – Built from steel or other sturdy metals, these castors offer excellent resistance to wear, abrasion, and heavy-duty use. This makes them a reliable solution for harsh working environments.
Temperature and Impact Resistance – Metal castors can perform reliably in both hot and cold conditions and are less prone to damage from impacts, making them suitable for demanding industrial use.
Versatile Compatibility – Whether paired with polyurethane, polyamide, or rubber wheels, metal castors adapt to various floor types and applications. They are available in fixed, swivel, stainless, heat resistant and braked designs to meet different mobility needs.
Types of Metal Castors
Metal castors are available in a variety of robust designs to meet the individual requirements of demanding environments. Each type is built to deliver specific advantages - ranging from exceptional load capacity and corrosion resistance to reinforced structures for heavy-duty use. Below are some of the most common types of metal castors and their key benefits:
Heavy Duty Metal Castors
Heavy duty metal castors are engineered to handle extreme loads and demanding usage conditions. They are typically constructed from solid steel with reinforced housings, providing superior load capacity and durability in tough industrial settings. Commonly used on heavy transport trolleys, automated guided vehicles, heavy machinery equipment and more, these castors deliver uncompromising strength and performance. Our strongest heavy duty metal castors – TENTE Omikron twin – can effortlessly handle loads of up to 15,000 kg and with customised versions even up to 30,000 kg. However, our other heavy duty metal castors - such as Delta, Zeta or Kappa - can also carry loads of up to 750 kg, 800 kg or 3,000 kg.
Stainless Steel Castors
Stainless steel castors are designed for environments that demand both corrosion resistance and hygiene. Ideal for use in food processing, medical, and pharmaceutical settings, they offer washability, long service life, and reliability in wet or chemically exposed conditions. Stainless steel castors are available in a variety of configurations to meet the individual requirements of a wide range of applications – for example as heavy duty, heat resistant, or stainless steel castors with brakes.
Zinc-Passivated Steel Castors
Zinc-plated steel castors offer a reliable balance between strength and corrosion protection. The zinc coating provides basic resistance to moisture and environmental wear, making these castors a great fit for general-purpose industrial and commercial applications like transport trolleys, work benches, tool cabinets, and more.
Fields of Application for Metal Castors
Metal castors are the backbone of applications that demand strength, stability, and reliability. Their robust construction makes them indispensable in industrial, logistics, and commercial environments where frequent movement and high load capacity are essential. In industrial settings, they are commonly used on transport trolleys, tool trolleys, and work benches, providing smooth movement under heavy loads and ensuring durable, long-term performance. In logistics and warehousing, metal castors support pallet dollies, roll containers, and AGV systems, enabling efficient handling of goods and reliable performance under continuous use. In retail and commercial applications, they are found on shopping trolleys, display racks, and roll cages, where mobility, sturdiness, and easy maneuvering are required to support flexible layouts and daily operation. No matter the environment, metal castors provide a dependable mobility solution for applications that combine higher load requirements with long service life.