Skip to main content Skip to search Skip to main navigation

CAD files

The Kappa swivel caster with directional lock features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a sheet steel, heavy body fitted with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance. The wheel diameter measures 6.3 inches with an overall height of 8.07 inches. Load capacity specifications include dynamic ratings of 1190.49 lb at 2.5 mph and 992.08 lb at 3.7 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is designed for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
9681SFP160P63 CL67
EAN
4031582367027
S4 Materialnummer
990838219
Core attributes
Gehäusetyp
Swivel caster with directional lock
Gesamtbreite
4.33 in
Tragfähigkeit bei 4 km/h
1190.49 lb
Tragfähigkeit bei 6 km/h
992.08 lb
Statische Tragfähigkeit
1984.16 lb
Bauhöhe
8.07 in
Temperaturbereich (Maximum)
185 °F
Temperaturbereich (Minimum)
-4 °F
Gesamtgewicht
9.57 lb
Produktname
Kappa
Norm
EN12533 - Heavy Duty Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Befestigungsart
Rectangular plate
Plattenloch Durchmesser
0.43 in
Plattenlochlänge (Maximum)
3.15 in
Plattenlochlänge (Minimum)
2.95 in
Plattenlochbreite (Maximum)
4.13 in
Plattenlochbreite (Minimum)
2.95 in
Plattenlänge
5.31 in
Plattenbreite
4.33 in
Housing
Farbe
Blue passivated
Gabelform
Broad, reinforced
Material
Cast iron, or iron forged, heavy
Schwenklager
Two ball races, reinforced or stainless
Dom Durchmesser
4.37 in
Störkreis
11.02 in
Ausladung
2.28 in
Schwenkradius
5.51 in
Wheel
Härte der Lauffläche (A)
67 Shore A
Material des Radkörpers
Sheet steel, heavy
Material der Lauffläche
Elastic tire, non-marking, vulcanized
Breite der Lauffläche
1.97 in
Durchmesser
6.3 in
Breite des Radkörpers
1.97 in
Fadenschutz
With threadguard
Achse
Screwed with nut
Lager
Precision ball bearing
Radfarbe
Gray / non- marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement
Strong construction
Housing made of heavy steel for high load capacity
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors
Secured mounting plate
Mounting plate secured with nut and bolt kingpin
Solid construction
Solid steel plate for maximum load capacity
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Quiet rolling
Soft wheel versions for a quiet working environment
Easy steering
Swivel head with double ball bearings
Low-vibration transport
Extra soft wheels with good shock-absorbing properties
Optimised directional lock
Directional lock adjustable to 2x180° or 4x90°
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance
Long-lasting surfaces
High-quality galvanising for long service life under harsh conditions
Extra heavy duty construction
Welded solid steel construction for maximum load capacity
Heavy duty construction
Extra heavy steel housing for high load capacity
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptional stability
Flexible lock function
Use of two independent actuation systems in one castor
Skip product gallery

Accessories

Accessory
Directional lock
Directional lock 9651/9681

The Directional lock is an accessory designed to enhance caster functionality and control. This component weighs 0.62 pounds and is engineered to provide precise directional management for caster systems. The directional lock mechanism enables operators to secure the caster in a fixed orientation, preventing unwanted swiveling and rotation during stationary positioning or transport operations. This accessory is particularly valuable in applications requiring stable, controlled movement along predetermined paths or when the caster must remain locked in a specific direction to maintain equipment alignment and safety. The lightweight construction at 0.62 pounds ensures minimal impact on overall system weight while delivering reliable locking performance for industrial and commercial caster applications.

Accessory
Foot protection
Foot Protection Ø160

The Foot protection accessory for casters is a specialized component designed to enhance the functionality and durability of caster systems in industrial and commercial applications. Weighing 1.48 pounds, this accessory provides reliable protection for caster feet, preventing damage to flooring surfaces and extending the operational lifespan of the caster assembly. The foot protection is engineered to withstand demanding environments while maintaining compatibility with standard caster configurations, making it an essential addition for facilities requiring enhanced floor preservation and equipment stability during transport and positioning operations.

Skip product gallery

Matching Products

Variants
Swivel caster 6.3 in
Swivel caster 6.3 in
Kappa
9680SFP160P63 CL67

The Kappa swivel caster features a rectangular plate fitting for secure mounting applications. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a sheet steel, heavy body fitted with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance. The wheel measures 6.3 inches in diameter, while the overall height reaches 8.07 inches. Load capacity specifications include dynamic ratings of 1190.49 lb at 2.5 mph and 992.08 lb at 3.7 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is engineered for demanding applications including aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 in
8.07 in
1190 lb
6.3 in
8.07 in
1190 lb
Variants
Swivel caster with total lock, head end of caster 6.3 in
Swivel caster with total lock, head end of caster 6.3 in
Kappa
9682SFP160P63 CL67

The Kappa is a swivel caster with total lock, head end of caster, designed for heavy-duty industrial applications. It features a rectangular plate fitting for secure mounting to equipment. The housing is constructed from cast iron, or iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly consists of a sheet steel, heavy body with an elastic tire, non-marking, vulcanized tread and precision ball bearing for optimal performance. The caster has a wheel diameter of 6.3 inches and an overall height of 8.07 inches. Load capacity specifications include dynamic ratings of 1190.49 lb at 2.5 mph and 992.08 lb at 3.7 mph, with a static load capacity of 1984.16 lb, making it suitable for aerospace industry, airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems.

6.3 in
8.07 in
1190 lb
6.3 in
8.07 in
1190 lb
Variants
Fixed caster 6.3 in
Fixed caster 6.3 in
Kappa
9688SFP160P63 CL67

The Kappa fixed caster features a rectangular plate fitting and cast iron, or iron forged, heavy housing construction for maximum durability in demanding applications. The wheel incorporates a sheet steel, heavy body with an elastic tire, non-marking, vulcanized tread material mounted on precision ball bearings, providing smooth operation and floor protection. With a 6.3 in wheel diameter, the caster has an overall height of 8.07 in. Load capacity specifications include dynamic ratings of 1190.49 lb at 2.5 mph and 992.08 lb at 3.7 mph, with a static load capacity of 1984.16 lb. This heavy-duty caster is engineered for aerospace industry and airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and heavy AGV systems where reliable performance under substantial loads is essential.

6.3 in
8.07 in
1190 lb
6.3 in
8.07 in
1190 lb