Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a fixed castor designed for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and transport systems. The housing is constructed from heavy steel sheet, providing exceptional durability and resistance to wear in challenging operational environments. The wheel comprises a 200 mm diameter design with a polypropylene body and solid rubber, non-marking tread material, supported by a roller bearing that delivers smooth, reliable rotation whilst protecting floor surfaces from marking or damage. With an overall height of 240 mm, this castor integrates seamlessly into a wide range of equipment configurations. The load capacity specifications indicate a static load rating of 410 kg, ensuring robust performance under stationary conditions, whilst the dynamic load capacity of 205 kg at 4 km/h accommodates mobile applications requiring controlled movement. The Alpha castor is ideally suited for use in automotive original equipment manufacturing, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology environments, fire fighting and fire protection equipment, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches, making it a versatile solution for diverse industrial and commercial sectors.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PIJ200P63
EAN
4031582377972
S4 Material Number
990000849
Core attributes
Type
Fixed castor
Overall width
115 mm
Load capacity at 4 km/h
205 kg
Load capacity Static
410 kg
Overall Height
240 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.57 kg
Product Name
Alpha
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
140 mm
Plate width
115 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, heavy
Swivel Bearing
Two ball races
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread Material Mix
Solid rubber, non-marking
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470PIJ200P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polypropylene body with solid rubber, non-marking tread material and is equipped with a roller bearing for enhanced performance, measuring 200mm in diameter. The castor has an overall height of 240mm. Load specifications include a dynamic capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg. This castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

200 mm
240 mm
205 kg
200 mm
240 mm
205 kg