Skip to main content Skip to search Skip to main navigation

CAD files

The Agila swivel caster features a synthetic expander fitting with round configuration, requiring specification of tube inner diameter when ordering. The housing is constructed from medium-grade steel sheet and incorporates a dual ball race swivel bearing system for smooth directional movement. The wheel assembly consists of a polypropylene body with solid rubber non-marking tread material, mounted on precision ball bearings for optimal rolling performance. The wheel measures 2.95 inches in diameter. Overall caster height is 4.06 inches. Load specifications include a dynamic capacity of 132.28 pounds at speeds up to 1.86 miles per hour, with a static load rating of 264.55 pounds. This caster design provides reliable mobility solutions for industrial and commercial applications requiring non-marking wheel performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Artikelnummer
2470PIP075R07-Ø24-27
EAN
4031582371697
Core attributes
Gehäusetyp
Swivel caster
Tragfähigkeit bei 3 km/h
132.28 lb
Statische Tragfähigkeit
264.55 lb
Bauhöhe
4.06 in
Temperaturbereich (Maximum)
104 °F
Temperaturbereich (Minimum)
14 °F
Produktname
Agila
Norm
EN12530 - Devices Castors
Elektrisch-leitfähig
Rostfrei
Fitting
Hinweis
Please indicate required tube innerdiameter when ordering.
Befestigungsart
Synthetic expander, round
Expanderbefestigung (Maximum)
1.06 in
Expanderbefestigung (Minimum)
0.94 in
Housing
Farbe
Blue passivated
Gabelform
Broad
Material
Steel sheet, medium
Schwenklager
Two ball races
Störkreis
4.84 in
Ausladung
0.94 in
Schwenkradius
2.42 in
Wheel
Härte der Lauffläche (A)
87 Shore A
Material des Radkörpers
Polypropylene
Material der Lauffläche
Solid rubber, non-marking
Breite der Lauffläche
0.98 in
Durchmesser
2.95 in
Fadenschutz
With threadguard
Lager
Precision ball bearing
Handle Set
Befestigungsoptionen
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic hydrocarbons or chromium (VI)
Tested quality
Tested in our own laboratory for compliance with European standards
Solid housing
Made of pressed steel, zinc plated
Variable fitting options
Different fitting dimensions for a wide range of applications
Resource-conserving part replacement
Threaded axles allow effortless wheel change
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort
Non-marking movement
Wheels with reduced abrasion and minimal cleaning requirements
Easy steering
Swivel head with double ball bearings
Skip product gallery

Accessories

Accessory
Expander
Kompl. Bef. R47/32-35 montiert

The Expander is an accessory designed to enhance caster functionality by accommodating a range of fitting diameters. This component features a versatile fitting diameter range of 1.26 to 1.38 inches, making it compatible with various caster stem sizes and configurations. With a weight of 0.37 pounds, the Expander offers a lightweight solution for caster assembly applications. Engineers can rely on this accessory to provide reliable performance in standard caster installations where diameter adaptation is required.

Accessory
Expander
Kompl. Bef. R47/36-40 montiert

The Expander is an accessory designed to enhance caster functionality by providing adjustable fitting capabilities. This component features a fitting diameter range of 1.42 to 1.57 inches, allowing for secure and versatile installation across multiple caster configurations. With a weight of 0.39 pounds, the Expander offers a lightweight solution that minimizes impact on overall caster assembly mass while maintaining structural integrity. Engineers can rely on this accessory for reliable performance in applications requiring flexible mounting options and precise diameter accommodation.

Accessory
Expander
Kompl. Bef. R47/24-27 montiert

The Expander is an accessory designed to enhance caster functionality by providing a reliable fitting solution for various mounting applications. This component features a precision-engineered fitting with a diameter range of 0.94 to 1.06 inches, allowing for secure installation across multiple caster stem sizes within this specification window. Weighing only 0.3 pounds, the Expander offers a lightweight solution that does not significantly impact the overall mass of your caster assembly. The compact design and straightforward fitting mechanism make this accessory ideal for engineers seeking to adapt or modify existing caster configurations without requiring extensive modifications to the mounting structure. Its durable construction ensures consistent performance in demanding industrial and commercial environments where caster reliability is critical.

Accessory
Expander
Kompl. Bef. R47/27-30 montiert

The Expander is an accessory designed to enhance caster functionality by providing a secure fitting interface for various mounting applications. This component features a precision-engineered fitting with a diameter range of 1.06 to 1.18 inches, allowing for reliable compatibility across multiple caster stem sizes and configurations. Weighing 0.31 pounds, the Expander offers a lightweight solution that minimizes additional load on your caster assembly while maintaining structural integrity. The compact design facilitates straightforward installation and removal, making it an ideal choice for applications requiring quick adjustments or reconfiguration of caster systems. Engineers can rely on this accessory to ensure proper alignment and secure attachment in demanding industrial and commercial environments.

Skip product gallery

Matching Products

Variants
Swivel caster with total lock 2.95 in
Swivel caster with total lock 2.95 in
Agila
2477PIP075R07-Ø24-27

The Agila swivel castor has a total lock function and a synthetic expander (round) fitting. The housing is made of medium steel sheet and contains two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a precision ball bearing. The Agila swivel castor has a wheel diameter of 2.95 inches and an overall height of 4.06 inches. It has a load capacity of 132.28 pounds at 3 km/h and a static load capacity of 264.55 pounds. Please indicate the required inner tube diameter when ordering this swivel castor.

2.95 in
4.06 in
132 lb
2.95 in
4.06 in
132 lb