Product family

LINEA

Linea

Optimized steering mechanism

 

Directional lock for improved steering in curves and in a straight line for long distances.

 

User-friendly central lock

 

Simultaneous locking of more than one caster using a central actuation lever.

 

Practical system solution

 

Practical system solution with all technical components for central locking.

 

Efficient operation

 

Central locking at the touch of a button for the ultimate in comfort.

 

Ergonomic foot pedal

 

"Kick-Pedal" for quick and easy operation with any kind of footwear.

 

Optimized maneuverability

 

Twin wheel caster with high maneuverability due to differential effect.

 

Certified conductivity

Conductive version to protect users and electrical devices from electrostatic discharge.

 

 

 

 

Certified safety

 

TÜV Süd certified performance standard for hospital bed casters.

 

Reliable scanning

 

Antimagnetic for security scanners and magnetic resonance tomography.

 

Reduced risk of accidents

 

Extremely low height to reduce the risk of accidents when used on hospital beds.

 

Secure lock

 

Starts rolling only when a lever or handle is activated by the user. Unintentional movement is effectively prevented.

 

Integrated cable protection

 

Integrated cable pusher to protect cables on the floor.

 

Color matching

 

Colors can be matched to the product design.

 

 

Individual branding

 

Can be printed with a logo. On request, customers can also apply different prints themselves.

 

Painted surface

 

Gold, chrome or glossy colored.

 

Appealing picture prints

 

Entire wheel caps printable with almost every theme.

 

Award-winning design

 

Received prestigious awards by international juries.

 

 

Tested quality

 

Tested in our own test laboratory for compliance with European standards.

 

Permanent washability

 

All metal components made of stainless steel.

 

Strong stand

 

Extreme torsional rigidity ensures that operating tables or heavy applications have a secured stand.

 

Robust housing

 

Twin wheel caster for high load capacity and low height.

 

Chemical-resistant components

 

Resistant to many cleaning agents and chemical substances.

 

Protective seal

 

Wheels with sealed bearings to protect against spray water and dirt.

 

Non-marking movement

 

Wheels with reduced abrasion and minimal cleaning requirement.

 

Non-staining operation

 

No staining on floors after long standing periods. Can be used on untreated wood and natural stone floors.

 

 

Low-maintenance wheels

 

Unobstructed operation with minimal cleaning effort.

 

Reduced cleaning

 

Due to mostly smooth surfaces, the casters are quick and easy to clean.

 

 

Non-hazardous materials

 

Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium(VI).

 

Tread materials

Productfamily

Supratech

Productfamily

Duratech

Productfamily

Maxtech

Contact

Are you interested in individual solutions?

Talk to us - we are happy to advise you

* Mandatory field

Solutions for your individual requirements. Do not hesitate to contact us personally.

TENTE Casters, Inc.

2266 Southpark Drive

Hebron KY 41048

United States

Phone: +1 859 586 5558

Fax: +1 859 586 1616

Email: info@tente-us.com