Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stora swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium-grade steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel comprises a polypropylene body with thermoplastic rubber tread material that provides antistatic properties, supported by precision ball bearings for optimal rolling performance. The wheel diameter measures 125 mm, whilst the overall height of the complete assembly is 157 mm. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial and commercial applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2340PHP125P30-13
EAN
4031582357646
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
157 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Stora
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Material fork
Steel sheet, medium
Swivel bearing
Precision ball bearing
Swivel interference
201 mm
Offset
38 mm
Swivel radius
100.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber, antistatic
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Efficient self-cleaning
Walkway castors with automatically self-cleaning tracks.