Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 150 mm diameter construction with an unmachined hub bearing system, providing robust operation whilst maintaining cost-effectiveness for high-volume applications. The castor achieves an overall height of 200 mm, making it suitable for integration into various equipment configurations. Load specifications include a dynamic capacity of 630 kg at operating speeds up to 3 km/h, ensuring reliable performance under continuous movement conditions. This castor is specifically designed for machine construction, scaffolding, store fixtures and display units, transport equipment, and work benches, where dependable swivel action and substantial load capacity are essential requirements for operational efficiency and safety.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAGD-150-ASF-HUD
EAN
4031582496574
S4 Material Number
990800208
Core attributes
Type
Swivel castor
Overall width
141 mm
Load capacity at 3 km/h
630 kg
Overall height
200 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
13.95 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
120 mm
Plate hole width (Maximum)
120 mm
Plate length
145 mm
Plate width
145 mm
Housing
Dome diameter
130 mm
Swivel interference
230 mm
Offset
35 mm
Swivel radius
115 mm
Wheel
Tread width
40 mm
Diameter
150 mm
Body width
40 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.