Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polyamide body with an injected polyurethane tread, delivering excellent wear resistance and floor protection, whilst the plain bearing system ensures smooth operation with minimal maintenance requirements. The wheel diameter measures 80 mm, and the overall height of the complete assembly is 108 mm. Load specifications include a dynamic load capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, making this castor suitable for medium-duty applications requiring reliable performance and longevity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UAO080P62 BURDEOS
EAN
4031582345513
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.45 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
30 mm
Diameter
80 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Wheel 80 mm
Maxtech
UAR 080x38-Ø12 HL44,4 7001/7015

The Maxtech wheel features a robust polyamide body construction with an injected polyurethane tread, measuring 80mm in diameter with a 38mm tread width and 44.4mm hub length. The wheel incorporates a roller bearing system and accommodates a 12mm axle hole diameter. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load capacity of 300kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.

80 mm
Medium Duty | 150 - 500 kg
80 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Swivel castor 80 mm
Alpha
3470UAR080P62 natural/3004 WH-080x32

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body with injected polyurethane tread material, mounted on a roller bearing for enhanced durability and reduced rolling resistance. With an 80mm wheel diameter, the castor has an overall height of 108mm. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg. This versatile castor is suitable for automotive OEM applications, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

80 mm
Light Duty | < 150 kg
108 mm
80 mm
Light Duty | < 150 kg
108 mm
Swivel castor with total lock 80 mm
Alpha
3477UAR080P62 natural/3004 WH-080x32

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent durability and floor protection, whilst the roller bearing system ensures smooth operation under load. The castor has an 80mm wheel diameter and an overall height of 108mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 100kg at speeds up to 4km/h and a static load capacity of 200kg, making it ideal for automotive OEM applications, catering carts, container construction, electronic systems, fire fighting technology, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Light Duty | < 150 kg
108 mm
80 mm
Light Duty | < 150 kg
108 mm