Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a vulcanized elastic tire tread in black. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. It has a load capacity of 300 kg at 4 km/h and a static load capacity of 600 kg. The rectangular base plate allows for secure mounting while the durable polyamide and elastic tire construction provides quiet rolling and shock absorption. With its high load capacities, this heavy duty castor is ideal for industrial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UEJ160P63
EAN
4031582377910
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Overall height
200 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.86 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, black, vulcanized
Tread width
46 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor 160 mm
Swivel castor 160 mm
Alpha
3470UEJ160P63

The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 300 kg. Under static load conditions, it can support up to 600 kg. The rectangular base plate provides a sturdy fitting that allows the castor to be easily mounted while the heavy steel housing ensures strength and durability. With its dual ball bearing swivel and integrated roller bearing in the wheel, the Alpha provides smooth multi-directional rolling motion. Its elastic tread offers good grip and impact absorption. With dimensions of 160 mm wheel diameter and 200 mm height, the Alpha castor delivers robust performance for material handling and transportation equipment.

160 mm
Medium Duty | 150 - 500 kg
200 mm
160 mm
Medium Duty | 150 - 500 kg
200 mm
Variants
Swivel castor with total lock 160 mm
Swivel castor with total lock 160 mm
Alpha
3477UEJ160P63

The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with an elastic tire tread in black vulcanized rubber. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 300 kg. Under static load conditions, it can support up to 600 kg.

160 mm
Medium Duty | 150 - 500 kg
200 mm
160 mm
Medium Duty | 150 - 500 kg
200 mm