Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila twin swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. With a wheel diameter of 75mm, the castor has an overall height of 99mm, making it suitable for compact installations. The dynamic load capacity is rated at 100kg at speeds up to 3km/h, with a static load capacity of 200kg, delivering robust performance for demanding applications. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2977PJH075P30-10,3
EAN
4031582439502
Core attributes
Type
Swivel castor with total lock
Overall width
71 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
99 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.87 kg
Product name
Agila twin
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
10.3 mm
Housing
Colour
Blue passivated
Fork shape
Twin wheel housing
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
198 mm
Offset
31.3 mm
Swivel radius
99 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
25 mm
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Bearing
Plain bearing
Wheel color
Silver grey (RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Accessories

Wheel 75 mm
Puretech
DIK 075x25-Ø6,1

The Puretech wheel is engineered with a sheet steel body and features a 75 mm diameter with a solid rubber, non-marking tread measuring 25 mm in width. The wheel incorporates a cone ball bearing system and has a hub length of 28 mm with a 6 mm axle hole diameter. Load specifications include a dynamic capacity of 55 kg at speeds up to 3 km/h and a static load capacity of 110 kg, making it suitable for demanding industrial castor applications requiring reliable performance and floor protection.

75 mm
Light Duty | < 150 kg
75 mm
Light Duty | < 150 kg
Skip product gallery

Crossselling

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila twin
2970DIK075P30-10,3 offset-31,4 axle-M8

The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from steel sheet, medium grade, and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a sheet steel body with solid rubber, non-marking tread material that provides excellent floor protection whilst maintaining grip, supported by a cone ball bearing for reliable rotation. The castor measures 75mm in wheel diameter with an overall height of 99mm, making it suitable for compact installations. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load capacity of 200kg. This castor is specifically designed for care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display applications where manoeuvrability and floor protection are essential requirements.

75 mm
Light Duty | < 150 kg
99 mm
75 mm
Light Duty | < 150 kg
99 mm