Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea safety features an automatic locking system with a blind hole for b10 fitting fitting. The housing is made of polyamide with a stem and swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel incorporates a plain bearing with spacer tube and has a wheel diameter of 75mm with an overall height of 75.5mm. The load capacity is suitable for light duty applications, providing 80kg capacity at 3km/h and 160kg statically. The system requires a force to release of 23 n and has a spring stroke length of 8 mm.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
592DUAI075L51-10 RAL7001
EAN
4031582378207
Core attributes
Type
Automatic locking system
Overall width
55 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.16 kg
Product name
Linea safety
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Hint
Force to release 23 N and spring stroke length 8 mm.
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
130 mm
Offset
23 mm
Swivel radius
65 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Reduced risk of accidents
Extremely low height to reduce the risk of accidents when used under hospital beds.
Secure lock
Only starts rolling when a lever or handle is activated by the user. Unintentional movement is effectively prevented.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Efficient operation
Central locking at the touch of a button for the ultimate in comfort.
Skip product gallery

Crossselling

Linea light
Linea light
5925UAI075L51-10 RAL7001

The Linea light swivel castor has a wheel brake for the blind hole b10 fitting. The polyamide housing contains the stem with a swiveling swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a plain bearing with a spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.

75 mm
Light Duty | < 150 kg
75.5 mm
75 mm
Light Duty | < 150 kg
75.5 mm