Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea light swivel castor has a wheel brake for the blind hole b10 fitting. The polyamide housing contains the stem with a swiveling swivel bearing. The wheel body is made of polyamide with a polyurethane tread injected onto it. The wheel uses a plain bearing with a spacer tube. The Linea light swivel castor has a wheel diameter of 75 mm and an overall height of 75.5 mm. It has a load capacity of 80 kg at 3 km/h and a static load capacity of 160 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5925UAI075L51-10 RAL7001
EAN
4031582377569
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
75.5 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.17 kg
Product name
Linea light
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
30 mm
Swivel interference
162 mm
Offset
23 mm
Swivel radius
81 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
15 mm
Diameter
75 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Variants
Linea safety
Linea safety
Linea safety
592DUAI075L51-10 RAL7001

The Linea safety features an automatic locking system with a blind hole for b10 fitting fitting. The housing is made of polyamide with a stem and swiveling swivel bearing. The wheel body material is made of polyamide while the tread material is made of polyurethane, injected. The wheel incorporates a plain bearing with spacer tube and has a wheel diameter of 75mm with an overall height of 75.5mm. The load capacity is suitable for light duty applications, providing 80kg capacity at 3km/h and 160kg statically. The system requires a force to release of 23 n and has a spring stroke length of 8 mm.

75 mm
Light Duty | < 150 kg
75.5 mm
75 mm
Light Duty | < 150 kg
75.5 mm