Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a blind hole fitting designed for B10 mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-type swiveling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a 65 mm diameter wheel body manufactured from electrically conductive polyamide, with the tread material being identical to the wheel body composition for consistent performance characteristics. The wheel operates on a plain bearing system equipped with a spacer tube for enhanced durability and reduced friction. The castor has an overall height of 68 mm, providing a compact profile suitable for various industrial applications. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment and trolley applications requiring electrical conductivity.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920XOI065L51-10 DOM32
EAN
4031582342864
Core attributes
Type
Swivel castor
Overall width
46 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
68 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Blind hole for B10
Bolt hole diameter
10 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
32 mm
Swivel interference
106 mm
Swivel radius
53 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide, electric conductive
Tread material
Identical with wheel body
Tread width
7 mm
Diameter
65 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Stylea
Stylea
5925XOI065L51-10 DOM32

The Stylea is a swivel castor with wheel brake designed for industrial applications. The fitting features a blind hole configuration for B10 mounting, ensuring secure attachment to equipment. The housing is manufactured from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth directional changes. The wheel construction utilises a polyamide body with electrically conductive properties, whilst the tread material is identical to the wheel body for consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube and measures 65 mm in diameter. The castor has an overall height of 68 mm. Load specifications include a dynamic capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment applications.

65 mm
Light Duty | < 150 kg
68 mm
65 mm
Light Duty | < 150 kg
68 mm