Filter
Your selection: 4 Products.
Maxtech

XSC150x32-Ø8

Wheel 150 mm

Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing, stainless
  • 150 mm

  • 160 KG

Maxtech

XSP200x32-Ø8

Wheel 200 mm

Wheel centre made of Polyamide, electric conductive, tread made of Polyurethane, with threadguards, precision ball bearing
  • 200 mm

  • 160 KG

Puretech

DIK100x32-Ø8

100 mm

Wheel centre made of pressed steel, Tread: solid rubber, grey non-marking, with threadguards, cone ball bearing
  • 100 mm

  • 80 KG

Puretech

UVH080x35-Ø8

80 mm

Wheel centre made of Polyamide, Tread: solid rubber, black, plain bearing, with threadguards,
  • 80 mm

  • 100 KG