- Home
- Industries & Solutions
- Industry
- Machinery & Workshop Equipment
-
Forklift Trucks
Forklift Truck Wheels
Built for demanding intralogistics. TENTE forklift truck wheels offer high load capacity, wear resistance, low rolling resistance for smooth, safe handling in warehouses.
from
60 mm
to
300 mm
–
from
8 mm
to
80 mm
–
from
20 mm
to
105 mm
–
Filter
from
60 mm
to
300 mm
–
from
8 mm
to
80 mm
–
from
20 mm
to
105 mm
–
Active filters:
Active filters:
Sort by
Wheel 160 mm
Novatech
ITP 160x50-Ø20 HL60 soft cv
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
160
mm
Heavy Duty | 500 - 1.500 kg
160
mm
Heavy Duty | 500 - 1.500 kg