Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech Wheel features a 125mm diameter with a 20mm axle hole diameter and 60mm hub length, constructed with an aluminium body and solid rubber, black, electric-conductive tread material supported by precision ball bearing. This wheel delivers a static load capacity of 600kg and dynamic load capacities of 300kg at 4km/h or 240kg at 6km/h, making it suitable for demanding applications including scaffolding, shopping trolleys, store fixtures and display, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IYP 125x50-Ø20 HL60
S4 Material Number
199865239
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity at 6 km/h
240 kg
Load capacity Static
600 kg
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.92 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Solid rubber, black, electric-conductive
Axle hole diameter
20 mm
Hub length
60 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel color
Jet black (similar RAL9005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.