Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha is a heavy duty swivel caster wheel with a stainless steel housing containing two ball races for the swivel bearing. The wheel body is made of aluminium with a tread material that is damping and heat resistant. The wheel features a dry bearing bush and has an overall diameter of 100 mm and height of 128 mm. The static load capacity of the Alpha swivel caster is 160 kg. It has a bolt hole fitting for easy mounting.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470IDG100P30-13 (DSG)
EAN
4031582382397
Core attributes
Type
Swivel castor
Load capacity Static
160 kg
Overall height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.88 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Stainless steel
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread material
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.