Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a robust polyamide, heavy body construction with an 82 mm diameter and 75 mm tread width, incorporating a precision ball bearing system and 20 mm axle hole diameter with 77 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 750 kg at 3 km/h and static capacity of 1500 kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP082x75-Ø20
EAN
4031582452396
Core attributes
Type
Wheel
Load capacity at 3 km/h
750 kg
Load capacity Static
1500 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.5 kg
Product name
Duratech
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
77 mm
Tread width
75 mm
Diameter
82 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.