Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech heat wheel is constructed from plastic thermoset, heat-resistant material with an identical tread composition, featuring a 100mm diameter and 35mm tread width. The wheel incorporates a dry bearing bush system with an 11.1mm axle hole diameter and 43.5mm hub length. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for demanding industrial castor applications requiring heat resistance and reliable performance under varying load conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
BOG100x35-Ø11.1
EAN
4031582436815
Core attributes
Type
Wheel
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.25 kg
Product name
Duratech heat
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Axle hole diameter
11.1 mm
Hub length
43.5 mm
Tread width
35 mm
Diameter
100 mm
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.