Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Scout is a swivel castor with spring loaded directional lock featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on stainless precision ball bearings for optimal rolling performance. With a wheel diameter of 200 mm, the castor has an overall height of 242 mm. The dynamic load capacity is rated at 150 kg at speeds of 3 km/h and 150 kg at 4 km/h respectively. This robust castor is specifically designed for professional cleaning carts, providing reliable mobility and directional control in demanding commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
814SUFC200P60 180° smart
EAN
4031582429916
Core attributes
Type
Swivel castor with spring loaded directional lock
Overall width
72 mm
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Overall height
242 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.91 kg
Product name
Scout
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
10.5 mm
Plate hole length (Maximum)
110 mm
Plate hole width (Maximum)
50 mm
Plate length
130 mm
Plate width
74 mm
Housing
Fork shape
Angular
Material fork
Stainless steel, heavy
Swivel bearing
Precision ball bearing
Swivel interference
300 mm
Offset
50 mm
Swivel radius
150 mm
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
40 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
User-friendly brake
Simple ball-pen operation to engage, or disengage, the wheel brake.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Flexible lock function
Use of two independent actuation systems in one castor.
Automatic alignment
When picked up, the castor is automatically aligned in the direction of travel.
Reduced accident risk
Slim design to avoid collisions in narrow passages.
Autonomous transport
Optimised for the high demands of automatic guided vehicles.
Skip product gallery

Matching Products

Variants
Swivel castor with spring loaded directional lock and wheel brake 200 mm
Swivel castor with spring loaded directional lock and wheel brake 200 mm
Scout
814WUFC200P60 180° smart

The Scout is a swivel castor with spring loaded directional lock and wheel brake, featuring a rectangular plate fitting for secure mounting. The housing is constructed from heavy stainless steel and incorporates a precision ball bearing swivel mechanism for smooth directional movement. The wheel comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on stainless precision ball bearings for optimal performance and durability. With a wheel diameter of 200 mm, the castor has an overall height of 242 mm. The dynamic load capacity is rated at 150 kg at speeds of 3 km/h and 150 kg at 4 km/h respectively. This robust castor is specifically designed for professional cleaning carts, providing reliable mobility and precise control in demanding commercial environments.

200 mm
242 mm
150 kg
200 mm
242 mm
150 kg