Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and precise manoeuvrability. The wheel features a 75 mm diameter construction with an unmachined hub bearing system that provides robust performance whilst maintaining cost-effectiveness for high-volume applications. The castor achieves an overall height of 123 mm, making it suitable for integration into various equipment configurations where compact vertical dimensions are essential. This unit delivers a dynamic load capacity of 250 kg at operational speeds up to 3 km/h, ensuring dependable performance under substantial working loads. The design is specifically optimised for machine construction, scaffolding systems, store fixtures and display units, transport equipment, and work benches, where consistent rolling performance and directional control are critical operational requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAGD-075-ASF-HUD
EAN
4031582496567
S4 Material Number
990800207
Core attributes
Type
Swivel castor
Overall width
118 mm
Load capacity at 3 km/h
250 kg
Overall height
123 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
5.29 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
9 mm
Plate hole length (Maximum)
92 mm
Plate hole width (Maximum)
92 mm
Plate length
112 mm
Plate width
112 mm
Housing
Dome diameter
104 mm
Swivel interference
144 mm
Offset
30 mm
Swivel radius
72 mm
Wheel
Tread width
30 mm
Diameter
75 mm
Body width
30 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.