Swivel castor 50 mm
Agila twin
Order number:
990030314
EAN:
4031582340464
Product number:
2970DYK050P30-11
- Non-hazardous materials
- Tested quality
- Solid housing
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medi...
Details
Custom or high volume? Request a quote now.
Data sheets
Documents
The Agila twin swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a sheet steel body fitted with solid rubber tread material in black with electric-conductive properties, mounted on a cone ball bearing for reliable rotation. The wheel diameter measures 50mm, whilst the overall height of the complete assembly is 69mm. Load capacity specifications include a dynamic rating of 60kg at speeds up to 3km/h and a static load capacity of 120kg. This castor is specifically designed for applications including care beds, catering carts and meal delivery systems, inflight trolleys, and store fixtures and display units, where reliable mobility and electrical conductivity are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Core attributes
Fitting
Housing
Wheel
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.