- Home
- Castors & Wheels
-
Wheels
High-quality Wheels
Our series
Wheel 80 mm
The Duratech heat wheel is a specialised castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition for enhanced durability in elevated temperature applications. This wheel features an 80 mm diameter with a 35 mm tread width and incorporates a dry bearing bush system within a 45.5 mm hub length, accommodating an 8 mm axle hole diameter for secure mounting. The wheel delivers robust performance with a dynamic load capacity of 100 kg at speeds up to 4 km/h and an impressive static load capacity of 200 kg, making it suitable for demanding industrial applications requiring reliable heat resistance and substantial load-bearing capabilities.
Wheel 100 mm
The Duratech heat wheel is a robust castor component constructed from plastic thermoset, heat-resistant material with an identical tread composition, featuring a 100mm diameter and 35mm tread width. The wheel incorporates a dry bearing bush system with an 8mm axle hole diameter and 45.5mm hub length for reliable operation in demanding environments. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg, making it suitable for heavy-duty industrial applications requiring heat resistance.
Wheel 300 mm
The Puretech wheel is designed for castor applications, featuring a 300mm diameter with a 50mm wide solid rubber, black tread and a polypropylene body construction. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 58mm hub length for reliable operation. Load specifications include a dynamic capacity of 250kg at speeds up to 4km/h and a static load capacity of 500kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 160 mm
The Maxtech wheel is designed for castor applications, featuring a 160 mm diameter with a 40 mm wide polyurethane injected tread and polyamide body construction. The wheel incorporates a roller bearing system with a 20 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 350 kg at speeds up to 4 km/h and a static load capacity of 700 kg, making it suitable for demanding industrial applications requiring durability and smooth movement.
Wheel 75 mm
The Duratech heat wheel is a specialised castor component manufactured from thermoplastic synthetics with heat resistant properties, featuring a 75mm diameter and 25mm tread width, with a hub length of 31.8mm and an 8mm axle hole diameter. The wheel body and tread are constructed from identical thermoplastic synthetic material and incorporates a dry bearing bush system for reliable operation. This wheel offers a dynamic load capacity of 50kg at speeds up to 3km/h and a static load capacity of 100kg, making it suitable for demanding industrial applications requiring heat resistance and dependable performance.
Wheel 75 mm
The Duratech heat wheel is constructed from thermoplastic synthetics with heat resistant properties, featuring a 75 mm diameter and 25 mm tread width made from identical material to the wheel body. This castor wheel incorporates a dry bearing bush system with an 8 mm axle hole diameter and 27 mm hub length for reliable operation. The wheel delivers a static load capacity of 100 kg and dynamic load capacity of 50 kg at speeds up to 3 km/h, making it suitable for demanding industrial applications requiring heat resistance and durability.
Wheel 100 mm
The Elastech wheel features a 100 mm diameter with a 40 mm wide elastic tyre, black, vulcanised tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and 49 mm hub length. Load capacity specifications include a dynamic load rating of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring reliable performance and durability.
Wheel 200 mm
The Puretech wheel is designed for castor applications, featuring a 200 mm diameter with a 50 mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25 mm axle hole diameter and 58 mm hub length for reliable operation. Load specifications include a dynamic capacity of 205 kg at speeds up to 4 km/h and a static load capacity of 410 kg, making it suitable for medium to heavy-duty industrial applications requiring smooth mobility and durability.
Wheel 250 mm
The Puretech wheel features a 250mm diameter with a 60mm wide solid rubber, black tread and polypropylene body construction. The wheel incorporates a roller bearing system with a 25mm axle hole diameter and 74mm hub length. Load capacity specifications include a dynamic rating of 295kg at 4km/h operating speed and a static load capacity of 590kg, making it suitable for medium to heavy-duty castor applications requiring reliable performance and durability in industrial environments.
Wheel 200 mm
The Puretech wheel is a robust castor component featuring a 200mm diameter with a 50mm wide solid rubber, non-marking tread mounted on a polypropylene body. The wheel incorporates a roller bearing system with a 20mm axle hole diameter and 60mm hub length for reliable operation. Load specifications include a dynamic capacity of 205kg at speeds up to 4km/h and a static load capacity of 410kg, making it suitable for demanding industrial applications requiring smooth, non-marking mobility solutions.
Wheel 38 mm
The Basetech castor wheel features a polypropylene body construction with an identical material tread, measuring 38mm in diameter with a 20mm tread width and 21.5mm hub length, fitted with a 6mm axle hole diameter. This wheel incorporates a plain bearing with spacer tube design and offers a dynamic load capacity of 35kg at speeds up to 3km/h, whilst providing a static load capacity of 70kg, making it suitable for light to medium-duty mobile applications requiring reliable rolling performance.
Wheel 125 mm
The Maxtech castor wheel features a 125 mm diameter with a 40 mm wide polyurethane injected tread on a polyamide body, incorporating a stainless roller bearing system and 20 mm axle hole diameter with 58 mm hub length. This wheel delivers exceptional load performance with a dynamic capacity of 300 kg at speeds up to 4 km/h and a static load capacity of 600 kg, making it ideal for demanding industrial applications requiring reliable mobility and durability in challenging operating environments.
Wheel 150 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 150mm in diameter with a 50mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. This wheel delivers exceptional load performance with a static load capacity of 1400kg, whilst maintaining dynamic load capacities of 840kg at speeds up to 4km/h and 700kg at speeds up to 6km/h, making it ideal for demanding industrial applications requiring reliable mobility solutions.
Wheel 125 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 125mm in diameter with a 50mm tread width and 60mm hub length, incorporating a 20mm axle hole diameter and precision ball bearing system. Load specifications include a static capacity of 1100kg, with dynamic load ratings of 660kg at 4km/h and 550kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body with a 250mm diameter and precision ball bearing system, incorporating a casted polyurethane tread measuring 50mm in width. The wheel is engineered with a 25mm axle hole diameter and 60mm hub length for secure mounting applications. Load specifications include a static capacity of 2400kg, whilst dynamic load ratings are 1440kg at 4km/h operating speed and 1200kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying load conditions.
Wheel 300 mm
The Novatech castor wheel features a robust cast iron body construction with a casted polyurethane tread, measuring 300mm in diameter with an 80mm tread width and 92mm hub length, whilst incorporating a precision ball bearing system and 30mm axle hole diameter. This industrial wheel delivers exceptional load performance with a static load capacity of 4000kg and dynamic load capacities of 2400kg at speeds up to 4km/h or 2000kg at speeds up to 6km/h, making it suitable for demanding material handling applications.
Wheel 250 mm
The Novatech castor wheel features a robust cast iron body construction with a 250mm diameter and an 80mm wide polyurethane casted tread for optimal performance. The wheel incorporates precision ball bearings and has an axle hole diameter of 25mm with a hub length of 92mm. Load capacity specifications include a static load rating of 3600kg, whilst dynamic load capacities are rated at 2160kg at 4km/h and 1800kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable mobility solutions.
Wheel 80 mm
The Novatech wheel features a robust steel, iron body construction with an 80 mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 70 mm in width, whilst the hub length extends to 70 mm with a 20 mm axle hole diameter. Load capacity specifications include a static rating of 1400 kg, with dynamic capacities of 700 kg at 4 km/h and 560 kg at 6 km/h operating speeds, making it suitable for demanding industrial castor applications.
Wheel 250 mm
The Duratech wheel is engineered for heavy-duty castor applications, featuring a 250mm diameter with a 50mm tread width and 60mm hub length, accommodating a 40mm axle hole diameter. Constructed from polyamide super heavy material with an identical tread composition, this wheel incorporates precision ball bearings for optimal performance. The wheel delivers exceptional load capacity with dynamic ratings of 4200kg at 4km/h and 3500kg at 6km/h, whilst supporting a maximum static load of 8400kg for demanding industrial applications.
Wheel 150 mm
The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 150 mm and tread width of 50 mm, incorporating a precision ball bearing system and 20 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity delivers 960 kg at 4 km/h operating speed and 800 kg at 6 km/h, making it suitable for demanding industrial castor applications.
Wheel 85 mm
The Novatech wheel features a steel, iron body construction with an 85 mm diameter and polyurethane, casted tread measuring 95 mm in width. The wheel incorporates a precision ball bearing system and includes a 20 mm axle hole diameter with a hub length of 95 mm. Load capacity specifications include a static load rating of 1800 kg, whilst dynamic load capacity varies with operating speed: 900 kg at 4 km/h and 720 kg at 6 km/h, making it suitable for demanding industrial castor applications requiring reliable performance.
Wheel 100 mm
The Duratech wheel is engineered with a heavy polyamide body and matching tread material, featuring a 100mm diameter and 50mm tread width with a 20mm axle hole diameter and 60mm hub length. This precision ball bearing equipped wheel delivers exceptional load performance with a static capacity of 1200kg, whilst maintaining dynamic load capacities of 720kg at 4km/h and 600kg at 6km/h speeds, making it ideal for demanding industrial castor applications requiring reliable heavy-duty performance.
Wheel 160 mm
The Duratech wheel is engineered for castor applications with a diameter of 160 mm and tread width of 50 mm, featuring a hub length of 60 mm and axle hole diameter of 20 mm. Constructed from heavy polyamide material with an identical tread composition, this wheel incorporates precision ball bearing technology for optimal performance. Load specifications include a static capacity of 1,700 kg, whilst dynamic load capacity reaches 1,020 kg at 4 km/h operating speed and 850 kg at 6 km/h, making it suitable for demanding industrial applications.
Wheel 100 mm
The Novatech castor wheel features a robust cast iron body construction with a 100mm diameter and precision ball bearing system for smooth operation. The wheel incorporates a casted polyurethane tread measuring 50mm in width, with a hub length of 60mm and axle hole diameter of 20mm for secure mounting. Load specifications include a static capacity of 900kg, whilst dynamic load ratings are 540kg at 4km/h and 450kg at 6km/h operating speeds, making it suitable for demanding industrial applications requiring reliable performance.