Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel features an 80 mm diameter with a 35 mm wide solid rubber, non-marking tread and polypropylene body construction. The roller bearing system operates through an 8 mm axle hole diameter, whilst the hub extends 44.4 mm in length. Load specifications include a dynamic capacity of 70 kg at 4 km/h operating speed and a static load rating of 140 kg. This wheel is engineered for demanding castor applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIR080x35-Ø8 HL44,4
EAN
4031582453157
Core attributes
Type
Wheel
Load capacity at 4 km/h
70 kg
Load capacity Static
140 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.2 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Axle hole diameter
8 mm
Hub length
44.4 mm
Tread width
35 mm
Diameter
80 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.