Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech Wheel is a 100mm diameter castor wheel featuring a polypropylene body with solid rubber, non-marking tread measuring 35mm in width and roller bearing construction. The wheel incorporates an 8mm axle hole diameter and 44.4mm hub length for secure mounting. Load specifications include a dynamic capacity of 75kg at 4km/h operating speed and static load capacity of 150kg. This versatile wheel is engineered for demanding applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIR100x35-Ø8 HL44,4
EAN
4031582453164
Core attributes
Type
Wheel
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.28 kg
Product name
Puretech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Axle hole diameter
8 mm
Hub length
44.4 mm
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.