Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 400 kg. Under static load conditions, it can support up to 800 kg.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UFJ200P63
EAN
4031582378054
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.1 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
334 mm
Offset
55 mm
Swivel radius
167 mm
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470UFJ200P63

The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 350 kg at 4 km/h and a static load capacity of 700 kg. The rectangular base plate and robust steel housing ensure durability, while the swivel bearing and polyamide wheel with elastic tread provide smooth rolling and maneuverability. With its high load capacities, this heavy-duty castor is suitable for industrial applications.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Alpha
3478UFJ200P63

The Alpha is a heavy duty castor with a rectangular plate fitting and a housing made of steel sheet. It has a polyamide wheel body with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 400 kg at 4 km/h and a static load capacity of 800 kg. The fixed castor provides heavy duty performance with its robust steel housing and high load ratings. The elastic tread rolls smoothly and resists marking floors. With its rectangular base plate, the Alpha castor can be easily mounted to provide swiveling mobility for heavy equipment and machinery.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm