Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications including machine construction, scaffolding, store fixtures and display, transport equipment, and work benches. The wheel features a 125 mm diameter construction with an unmachined hub bearing system that provides reliable performance in heavy-duty environments. With an overall height of 175 mm, this castor offers optimal clearance whilst maintaining a compact profile suitable for various mounting configurations. The dynamic load capacity reaches 440 kg at operating speeds up to 3 km/h, making it ideal for mobile equipment and machinery that requires both manoeuvrability and substantial weight-bearing capability. The swivel mechanism ensures smooth directional changes and precise positioning control, whilst the robust construction guarantees long-term reliability in industrial settings where consistent performance under load is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAGD-125-ASF-HUD
EAN
4031582495294
S4 Material Number
990800104
Core attributes
Type
Swivel castor
Overall width
128 mm
Load capacity at 3 km/h
440 kg
Overall height
175 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
10.68 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
120 mm
Plate hole width (Maximum)
120 mm
Plate length
145 mm
Plate width
145 mm
Housing
Dome diameter
130 mm
Swivel interference
200 mm
Offset
33 mm
Swivel radius
100 mm
Wheel
Tread width
35 mm
Diameter
125 mm
Body width
35 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.