Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Footmaster swivel castor is engineered for demanding industrial applications requiring reliable mobility and load-bearing performance. The wheel features a 150 mm diameter construction with an unmachined hub bearing system, providing robust operation whilst maintaining cost-effectiveness for high-volume applications. With an overall height of 215 mm, this castor delivers optimal clearance and manoeuvrability in confined spaces. The unit offers a dynamic load capacity of 630 kg at speeds up to 3 km/h, making it exceptionally suitable for heavy-duty transport and positioning tasks. This versatile castor is specifically designed for machine construction, scaffolding systems, store fixtures and display units, transport equipment, and work benches, where dependable swivel action and substantial load-bearing capability are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FOOT MASTER GAAD-150-ASF-HUD
EAN
4031582495188
S4 Material Number
990800111
Core attributes
Type
Swivel castor
Overall width
141 mm
Load capacity at 3 km/h
630 kg
Overall height
215 mm
Temperature range (Maximum)
90 °C
Temperature range (Minimum)
-10 °C
Overall weight
15.19 kg
Product name
Footmaster
Electric conductive
Stainless
Fitting
Plate hole diameter
11 mm
Plate hole length (Maximum)
120 mm
Plate hole width (Maximum)
120 mm
Plate length
145 mm
Plate width
145 mm
Housing
Dome diameter
128 mm
Swivel interference
230 mm
Offset
35 mm
Swivel radius
115 mm
Wheel
Tread width
35 mm
Diameter
150 mm
Body width
35 mm
Bearing
Unmachined hub
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.