Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta twin fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material, providing robust structural integrity for demanding industrial environments. The wheel incorporates a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst precision ball bearing technology delivers smooth operation and extended service life. The wheel diameter measures 200 mm with an overall height of 250 mm. Load capacity specifications include dynamic ratings of 750 kg at 4 km/h and 600 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This castor is specifically designed for airport equipment, automotive OEM applications, production and platform trolleys, and general transport equipment where reliable heavy-duty performance is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9948UOP200P63
EAN
4031582366990
S4 Material Number
990837892
Core attributes
Type
Fixed castor
Overall width
157 mm
Load capacity at 4 km/h
750 kg
Load capacity at 6 km/h
600 kg
Load capacity Static
1500 kg
Overall height
250 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-40 °C
Overall weight
4.22 kg
Product name
Delta twin
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
137 mm
Housing
Colour
Transparent coating
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Swivel bearing
Precision ball bearing
Dome diameter
136 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Delta twin
9940UOP200P63

The Delta twin swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with precision ball bearing for optimal rolling performance, and measures 200 mm in diameter. The castor has an overall height of 250 mm. Load capacity specifications include dynamic loads of 750 kg at 4 km/h and 600 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and high load-bearing capacity are essential requirements.

200 mm
250 mm
750 kg
200 mm
250 mm
750 kg
Variants
Swivel castor with total lock, head end of castor 200 mm
Swivel castor with total lock, head end of castor 200 mm
Delta twin
9942UOP200P63

The Delta twin is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, supported by precision ball bearing for enhanced durability and performance. The wheel has a diameter of 200 mm, whilst the castor provides an overall height of 250 mm. Load capacity specifications include dynamic loads of 750 kg at 4 km/h and 600 kg at 6 km/h, with a static load capacity of 1500 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential.

200 mm
250 mm
750 kg
200 mm
250 mm
750 kg
Skip product gallery

Matching Products

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Delta twin
9940UOP200P63

The Delta twin swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, equipped with precision ball bearing for optimal rolling performance, and measures 200 mm in diameter. The castor has an overall height of 250 mm. Load capacity specifications include dynamic loads of 750 kg at 4 km/h and 600 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and high load-bearing capacity are essential requirements.

200 mm
250 mm
750 kg
200 mm
250 mm
750 kg
Variants
Swivel castor with total lock, head end of castor 200 mm
Swivel castor with total lock, head end of castor 200 mm
Delta twin
9942UOP200P63

The Delta twin is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, supported by precision ball bearing for enhanced durability and performance. The wheel has a diameter of 200 mm, whilst the castor provides an overall height of 250 mm. Load capacity specifications include dynamic loads of 750 kg at 4 km/h and 600 kg at 6 km/h, with a static load capacity of 1500 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and secure locking functionality are essential.

200 mm
250 mm
750 kg
200 mm
250 mm
750 kg