Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa flex is a fixed castor engineered for demanding industrial applications, featuring a medium rectangular plate fitting that ensures secure and stable mounting to equipment and machinery. The housing is constructed from heavy forged iron, providing exceptional durability and resistance to impact and wear in challenging operational environments. The wheel assembly comprises a 200 mm diameter wheel with a polyurethane casted tread that delivers reliable grip and smooth rolling performance across various floor surfaces, whilst the wheel body is manufactured from aluminium to optimise the balance between strength and weight. The wheel is equipped with a precision ball bearing that facilitates smooth rotation and minimises friction during operation. The overall height of the castor is 260 mm, which should be considered during installation and integration into your equipment design. The castor demonstrates impressive load-bearing capabilities, with a static load capacity of 900 kg, ensuring stability when the equipment remains stationary. For dynamic applications, the castor supports a load capacity of 300 kg at speeds up to 6 km/h, or alternatively 450 kg at reduced speeds of 4 km/h, allowing flexibility in selecting the appropriate operating parameters based on your specific application requirements. These specifications make the Kappa flex an ideal solution for heavy-duty industrial castors where reliability and performance are paramount.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9758ITP200P63 SH92A
EAN
4031582443646
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
450 kg
Load capacity at 6 km/h
300 kg
Load capacity Static
900 kg
Overall Height
260 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.7 kg
Product Name
Kappa flex
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
12.7 mm
Plate hole length (Maximum)
112 mm
Plate hole length (Minimum)
99 mm
Plate hole width (Maximum)
83 mm
Plate hole width (Minimum)
74 mm
Plate length
142 mm
Plate width
111 mm
Housing
Fork shape
With spring
Housing Material
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Aluminium
Tread Material Mix
PUR casted premium
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Spring-loaded design
Spring is adjustable for individual load requirements.
Overcome obstacles
Integrated spring to compensate for uneven ground.
Easy installation
Mounting plate with slotted holes for easy installation.