Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Cover design swivel castor features central, total or directional lock functionality for versatile mobility control. The fitting comprises a stem with cam hole designed for profile bars in short version configuration, ensuring secure mounting compatibility. The housing construction utilises medium-grade steel sheet with dual ball race swivel bearing system, providing smooth rotational movement and enhanced durability. The wheel assembly incorporates a polyamide body with electric-conductive properties, fitted with injected polyurethane tread material that maintains electrical conductivity throughout. Precision ball bearings ensure optimal rolling performance with minimal friction. The wheel diameter measures 125 mm, whilst the overall height reaches 163 mm. Load specifications include dynamic capacity of 100 kg at operational speeds up to 3 km/h, with static load capacity rated at 200 kg for stationary applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2074XSP125R36-32S30
EAN
4031582358018
Core attributes
Type
Swivel castor with central, total or directional lock
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
163 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Cover design
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
50 mm
Housing
Fork shape
Closed
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
207 mm
Offset
41 mm
Swivel radius
103.5 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide, electric conductive
Tread material
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Adaptor
Adapter m. Gew. Stift

This accessory for castors provides essential supplementary functionality with a lightweight construction weighing just 0.1 kg, making it suitable for integration into various mobile equipment applications without significantly impacting overall system weight. The compact design ensures compatibility with standard castor assemblies whilst maintaining structural integrity under operational loads, offering engineers a reliable solution for enhancing castor performance in industrial and commercial mobility systems.

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and performance optimisation for mobile equipment applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.12 kg, making it suitable for integration without significantly impacting the overall load capacity of the castor assembly whilst maintaining structural integrity and operational reliability.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

This accessory is designed to complement castor systems, providing enhanced functionality and performance for mobile equipment applications. Engineered with precision to meet industrial standards, this component weighs 0.06 kg, making it lightweight yet robust enough to withstand regular operational demands. The accessory integrates seamlessly with existing castor assemblies, ensuring reliable performance across various industrial environments whilst maintaining optimal mobility characteristics.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

This accessory is designed as a complementary component for castor systems, providing enhanced functionality and operational support for wheeled applications. Engineered with precision manufacturing standards, this lightweight component weighs just 0.09 kg, making it suitable for integration without significantly impacting the overall system weight or performance characteristics of the castor assembly.

Accessory
Bearing bush
Lager Buchse m. Gew. Stift SW7/16in

This lightweight accessory for castors weighs just 0.04 kg, making it an ideal supplementary component that adds minimal burden to existing castor assemblies whilst providing enhanced functionality. The compact design ensures seamless integration with standard castor systems without compromising mobility or performance, whilst the low mass characteristics maintain optimal weight distribution across the entire assembly.

Accessory
Profile bar
Profilstahl 6kt-11x1000

This accessory is designed to complement and enhance castor functionality, providing additional support or modification capabilities for wheeled applications. The component integrates seamlessly with existing castor assemblies to extend operational performance or adapt the unit for specific requirements. Engineered for reliable service, this accessory maintains compatibility with standard castor configurations whilst offering enhanced versatility for industrial and commercial wheeled equipment installations.

Skip product gallery

Matching Products

Variants
外壳设计
外壳设计
Cover design
2076XSP125R36-32S30

The Cover design swivel castor features central total lock functionality for complete wheel and swivel immobilisation. The fitting incorporates a stem with cam hole specifically designed for profile bars in a compact short version configuration. The housing construction utilises medium-grade steel sheet with a robust two ball race swivel bearing system ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. Precision ball bearings provide smooth rolling performance with the 125mm diameter wheel. The castor measures 163mm in overall height, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, providing reliable performance in industrial environments requiring electrical conductivity and secure locking capabilities.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg
Skip product gallery

Matching Products

Variants
外壳设计
外壳设计
Cover design
2076XSP125R36-32S30

The Cover design swivel castor features central total lock functionality for complete wheel and swivel immobilisation. The fitting incorporates a stem with cam hole specifically designed for profile bars in a compact short version configuration. The housing construction utilises medium-grade steel sheet with a robust two ball race swivel bearing system ensuring smooth directional movement and enhanced durability. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an injected polyurethane tread that maintains electrical conductivity throughout. Precision ball bearings provide smooth rolling performance with the 125mm diameter wheel. The castor measures 163mm in overall height, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100kg at speeds up to 3km/h and a static load rating of 200kg, providing reliable performance in industrial environments requiring electrical conductivity and secure locking capabilities.

125 mm
163 mm
100 kg
125 mm
163 mm
100 kg