Integral Plus: easy actuation
Stay on the light track
Effortless locking. Noticeable relief.
Whether on a hospital bed, operating table or medical device, Integral plus and the Integral twin load twin-wheel castors can be centrally locked with a simple foot movement and minimal operating force. For easier handling, more ergonomic workflows and greater efficiency in everyday clinical care.
Benefits at a glance:
- Exceptionally easy operation of the locking system
- Central-locking versions for efficient workflows
- Up to three switching positions: directional lock, total lock or full mobility
- Smooth running and a quiet locking system for a calmer environment
- Proven quality and award-winning design from the Integral series
AI modified
One simple movement. More control and safety.
On Integral plus and Integral twin load, the castor locking system is operated comfortably by foot. Depending on the version, up to three positions can be selected:
- Full mobility: unrestricted movement enables a particularly small turning radius — ideal, for example, in compact rooms and narrow, winding corridors.
- Directional lock: for greater stability when cornering and controlled straight-line travel over longer distances.
- Total lock: simultaneously locking the wheel and swivel bearing ensures a secure, stable position.
Central locking made easy to integrate
The user-friendly central locking system, which locks more than one castor simultaneously, is designed as a practical system solution. A range of mounting options, operating levers and technical components supports straightforward integration into your application.
Depending on the version, the switching angle as well as the braking and operating forces can also be adapted to your requirements. This allows the mobility solution to be precisely tailored to your design and workflows.
Two castor solutions. One effortless handling experience.
Integral plus. Effortless locking for hospital and care beds.
Integral plus was developed for daily use in hospitals and care facilities. It combines the proven benefits of the Integral series with an optimised locking system that is exceptionally easy and comfortable to operate.
Ideal for hospital beds, care beds and medical devices — wherever reliable mobility and ease of use are essential.
Integral twin load. Strong in use. Easy to operate.
Integral twin load is a twin-wheel castor for demanding medical applications with high requirements for load capacity, stability and ease of use. Despite its high torsional rigidity and load capacity of up to 250 kg per castor, the locking system can be operated comfortably by foot with minimal force.
Particularly suitable for operating tables, surgical robots, bariatric beds and other heavy-duty medical applications where secure positioning and easy handling are essential.