- Home
- Industries & Solutions
- Industry
- Autonomous Mobility
-
AGV Systems
AGV System Castors
Wheel 250 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions where appropriate. What would you like to discuss?
Wheel 230 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 250 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (such as "lift" instead of "elevator", "biscuit" instead of "cookie"), and appropriate British expressions and phrasing in my responses. What would you like to discuss?
Wheel 200 mm
The Novatech wheel features a robust cast iron body with a 200mm diameter and precision ball bearing system, incorporating an 80mm wide casted polyurethane tread for optimal performance. The wheel accommodates a 25mm axle hole diameter with a 90mm hub length, providing secure mounting capabilities. Load specifications include a static capacity of 3,360kg and dynamic capacities of 1,680kg at 4km/h and 1,400kg at 6km/h, making it suitable for demanding applications including airport equipment, AGV systems, forklift trucks, automotive OEM, medical equipment, and various industrial transport solutions.
Wheel 95 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions throughout our conversation. What would you like to discuss?
Wheel 150 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 150 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spelling (like "colour" instead of "color"), vocabulary (such as "lift" rather than "elevator"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 250 mm
The Novatech cast‑iron wheel features a diameter of 250 mm and a tread width of 50 mm made from cast polyurethane. The hub length is 62 mm with a 25 mm axle‑bore diameter, and it is equipped with precision ball bearings. The dynamic load capacity is 1,440 kg at 4 km/h and 1,200 kg at 6 km/h, while the static load capacity reaches 2,880 kg. Typical fields of application include the aerospace industry, AMR systems, automotive OEMs, mechanical engineering and transport equipment.
Wheel 82 mm
Certainly! I'll use British English in my responses. How may I assist you today? Just to confirm, I'll be using British spellings (like "colour" instead of "color"), British terminology (like "lift" instead of "elevator"), and British conventions throughout our conversation. Is there anything specific you'd like help with?
Wheel 140 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spelling (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 75 mm
Understood! I'll use British English in my responses, including British spelling (colour, realise, centre, etc.), vocabulary, and expressions. How may I help you today?
Wheel 140 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll be sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. Please let me know what you'd like to discuss or any questions you might have.
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour" instead of "color", "realise" instead of "realize"), British terminology (like "lift" instead of "elevator", "biscuit" instead of "cookie"), and British expressions and phrasing throughout our conversation. What would you like to discuss?
Wheel 85 mm
Hello! I'm ready to assist you using British English. How may I help you today? I'll make sure to use British spellings (like "colour," "realise," "centre"), vocabulary (such as "lift" instead of "elevator," "biscuit" instead of "cookie"), and expressions that are common in the UK. What would you like to discuss or what questions do you have?
Wheel 60 mm
The Novatech wheel features a 60mm diameter with a 20mm tread width and 12mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed with a steel and iron body and precision ball bearing system, this wheel utilises a casted polyurethane tread for optimal performance. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 20mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 20mm axle hole diameter with a 14mm hub length. This wheel delivers a dynamic load capacity of 140kg at 3km/h and a static load capacity of 280kg, making it suitable for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and various industrial transport solutions.
Wheel 80 mm
The Novatech wheel features an 80mm diameter with a 25mm wide casted polyurethane tread and steel, iron body construction. The precision ball bearing (RS/2RS) system operates through a 25mm axle hole diameter with a 12mm hub length. This wheel delivers a dynamic load capacity of 160kg at 3km/h and a static load capacity of 320kg, making it suitable for demanding applications including AGV systems, forklift trucks, airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, fire fighting technology, machine construction, and transport equipment.
Wheel 200 mm
The Novatech wheel features a 200mm diameter with an 80mm wide casted polyurethane tread and cast iron body construction. The precision ball bearing system operates through a 25mm axle hole diameter with a 92mm hub length. Dynamic load capacity reaches 1,680kg at 4km/h or 1,400kg at 6km/h, whilst static load capacity extends to 3,360kg. This robust wheel design suits demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment, forklift trucks, AGV systems, and transport equipment.
Wheel 160 mm
The Novatech wheel features a 160mm diameter with a 50mm wide casted polyurethane tread and aluminium body construction, incorporating precision ball bearing technology with a 20mm axle hole diameter and 60mm hub length. This wheel delivers exceptional load performance with a static capacity of 1,100kg and dynamic capacities of 550kg at 4km/h or 440kg at 6km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, medical equipment such as C-arms and CT scanners, forklift trucks, AGV systems, and various industrial transport solutions.
Swivel castor 150 mm
The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a polyamide, heavy body with tread material identical to the wheel body, supported by a plain bearing system, and measures 150mm in diameter. The castor has an overall height of 200mm, making it suitable for various industrial applications. Load specifications include a static capacity of 1920kg, with dynamic load ratings of 960kg at 4km/h and 800kg at 6km/h operating speeds. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor 250 mm
The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a polyamide, heavy body with tread material identical to the wheel body, supported by a plain bearing system, and measures 250mm in diameter. The castor has an overall height of 305mm, making it suitable for heavy-duty industrial applications. Load specifications include a dynamic capacity of 1320kg at 4km/h or 1100kg at 6km/h operating speeds, with a static load capacity of 2640kg. This robust castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 150 mm
The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth operation. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, supported by a plain bearing system, and measures 150 mm in diameter. The castor has an overall height of 200 mm. Load capacity specifications include dynamic loads of 960 kg at 4 km/h and 800 kg at 6 km/h, with a static load capacity of 1920 kg. This robust castor is suitable for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Swivel castor with directional lock 160 mm
The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, supported by a plain bearing system, and measures 160 mm in diameter. The overall height of the unit is 205 mm. Load capacity specifications include dynamic loads of 1020 kg at 4 km/h and 850 kg at 6 km/h, with a static load capacity of 2040 kg. This castor is particularly suited for airport equipment, AMR systems, automotive OEM applications, ceramic and glass manufacturers, production and platform trolleys, and AGV systems where reliable heavy-duty mobility is essential.
Swivel castor with directional lock 200 mm
The Kappa load is a swivel castor with directional lock designed for heavy-duty industrial applications. It features a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth operation. The wheel comprises a polyamide, heavy body with tread material identical to the wheel body, supported by a plain bearing system, and measures 200 mm in diameter. The castor has an overall height of 245 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h, with a static load capacity of 2400 kg. This robust castor is suitable for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.