Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Integral smart plus is a swivel castor with central, total lock, designed for demanding medical and healthcare environments. The castor features a stem with cam hole for profile bars in short version, enabling secure and straightforward installation onto compatible equipment frames. The housing is constructed from light steel sheet with a precision ball bearing integrated into the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel assembly comprises a 150 mm diameter wheel with a polyamide body and injected polyurethane tread material, supported by a precision ball bearing that delivers exceptional durability and smooth rolling characteristics. The overall height of the castor measures 183 mm, providing appropriate ground clearance for medical equipment. This castor demonstrates impressive load-bearing capabilities, with a static load capacity of 405 kg and a dynamic load capacity of 135 kg at speeds up to 4 km/h, making it suitable for transporting heavy medical apparatus. The Integral smart plus is ideally suited for use on anesthesia carts, C-arms, CT scanners, MRI systems, X-ray equipment, dialysis carts, hospital beds, and ultrasound machines, as well as general deployment throughout hospitals, nursing homes, and retirement facilities where reliable, controlled mobility is essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
1046UAP150R36-32S35 D plus 9002 4xM6 LN
EAN
4031582551310
S4 Material Number
900000152
Core attributes
Type
Swivel castor with central, total lock
Overall width
62 mm
Load capacity at 4 km/h
135 kg
Load capacity Static
405 kg
Overall Height
183 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.13 kg
Product Name
Integral smart plus
Standard
similar EN12531- Hospital Bed Castors
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Housing Color
Grey white (RAL9002)
Fork shape
Closed
Housing Material
Steel sheet, light
Swivel Bearing
Precision ball bearing
Dome diameter
62 mm
Swivel interference
230 mm
Offset
40 mm
Swivel radius
115 mm
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Diameter
150 mm
Body width
32 mm
Threadguards
With threadguard
Tread Color
Slate grey (RAL7015)
Bearing
Precision ball bearing
Wheel Color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified safety
TÜV Süd certified performance standard.