- Home
- Castors & Wheels
- Castors
- Castors by Operating Conditions
-
Heat Resistant
Heat Resistant Castors
Swivel castor 100 mm
The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and reliable performance. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional durability and resistance to harsh environmental conditions. The wheel incorporates an aluminium body with damping, heat-resistant tread material, ensuring optimal performance in demanding thermal conditions. Precision stainless steel ball bearings deliver smooth operation and extended service life. The wheel measures 100 mm in diameter, whilst the overall height of the complete assembly is 128 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making this castor suitable for medium to heavy-duty mobile equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material, mounted on precision ball bearing, stainless for optimal performance and longevity. The wheel diameter measures 100mm with an overall height of 128mm. Load specifications include a dynamic capacity of 80kg at speeds up to 4km/h and a static load capacity of 160kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where reliability and corrosion resistance are essential.
Swivel castor 80 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load specifications include a dynamic capacity of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body material with tread material identical with wheel body, fitted with a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load capacity specifications include a dynamic rating of 125 kg at 4 km/h operating speed and a static load capacity of 250 kg, making it suitable for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement under load. The wheel comprises an aluminium body with damping, heat resistant tread material and utilises a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, contributing to an overall height of 128 mm. Load specifications include a dynamic capacity of 80 kg at 4 km/h operating speed and a static load capacity of 160 kg. This castor is engineered for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment where durability and performance are essential.
Fixed castor 100 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush system and measuring 100mm in diameter. With an overall height of 128mm, this castor delivers exceptional load handling capabilities including a dynamic load capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg. Designed for professional applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment, this castor provides reliable mobility solutions for industrial and commercial use.
Fixed castor 100 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates an aluminium body with damping, heat resistant tread material and utilises a dry bearing bush for smooth operation, with a diameter of 100 mm. Overall height measures 128 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 80 kg at 4 km/h operating speed and static load capacity of 160 kg. This castor is specifically designed for catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment applications.
Swivel castor 100 mm
The Alpha stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from stainless steel, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises an aluminium body with damping, heat resistant tread material and utilises a dry bearing bush for reliable operation. The wheel diameter measures 100 mm, whilst the overall height of the complete assembly is 128 mm. Load capacity specifications include a dynamic rating of 80 kg at 4 km/h operating speed and a static load capacity of 160 kg. This castor is specifically designed for demanding applications including catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, and transport equipment.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, supported by a dry bearing bush for reliable operation. With a wheel diameter of 100 mm, the castor has an overall height of 128 mm. Load specifications include a dynamic capacity of 125 kg at speeds up to 4 km/h and a static load capacity of 250 kg, making it suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.
Fixed castor 100 mm
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability in demanding industrial environments. The wheel incorporates a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, ensuring consistent performance characteristics and enhanced temperature resistance. The wheel operates on a dry bearing bush system and measures 100 mm in diameter. The castor has an overall height of 128 mm, making it suitable for various equipment configurations. Load specifications include a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, delivering reliable performance for medium-duty industrial applications requiring fixed-direction movement.
Fixed castor 80 mm
The Alpha stainless fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from stainless steel, heavy-duty material ensuring robust performance in demanding environments. The wheel incorporates a plastic thermoset, heat-resistant body material with tread material identical to the wheel body, supported by a dry bearing bush for smooth operation. The wheel diameter measures 80 mm, whilst the overall height of the complete assembly is 108 mm. Load capacity specifications include a dynamic load rating of 100 kg at 4 km/h operating speed and a static load capacity of 200 kg, making this castor suitable for medium-duty industrial applications requiring corrosion resistance and thermal stability.
Frequently Asked Questions
Advantages of Heat Resistant Castors
Heat resistant castors are a specialised mobility solution, designed to perform reliably in environments with high temperatures. Built with materials and components engineered to withstand heat without compromising strength or manoeuvrability, they ensure safe and smooth movement where standard castors would degrade. Whether in food processing, bakery production, or industrial manufacturing, heat resistant castors combine durability, efficiency, and safety in challenging thermal conditions.
TENTE heat resistant castors offer various benefits:
Reliable Performance in High Temperatures - Their specialised wheel compounds and heat-resistant components prevent deformation, ensuring consistent mobility in demanding thermal environments.
Increased Efficiency and Safety - Heat resistant castors help reduce the risk of equipment failure in settings such as bakeries, commercial kitchens, and industrial ovens. By ensuring stable movement under extreme conditions, they contribute to both operational efficiency and workplace safety.
Flexible Mounting Options - Available with plate, bolt hole, and stem fittings, heat resistant castors can be adapted to a wide variety of applications without compromising on stability or manoeuvrability.
Types of Heat Resistant Castors
Heat resistant castors are available in different configurations to ensure reliable mobility under elevated temperatures, while catering to your individual application needs. The variations in wheel material, tread design, and fitting type allow you to match the castor to the thermal environment, as well as the operational load and mounting requirements.
Our Alpha stainless series is offered with robust stainless steel fixed and swivel housings. This series features two specialised heat-resistant wheel options. The first pairs a durable aluminium wheel body with a high-performance silicone rubber tread, capable of withstanding temperatures of up to 250 °C. This option offers excellent shock absorption and rolling comfort, making it ideal where vibration damping is essential. The second option is also rated for continuous use at up to 250 °C and is constructed entirely from heat-resistant thermoset plastic, both for the wheel body and tread. This variant excels in environments requiring outstanding wear resistance, delivering long service life even under demanding thermal conditions.For maximum flexibility, the Alpha Stainless castors can be configured with either a plate fitting or a bolt hole fitting, allowing seamless integration into a wide range of equipment designs.
Fields of Application for Heat Resistant Castors
Heat-resistant castors are designed for environments where elevated temperatures are part of daily operations. They are the ideal choice for bakeries, commercial kitchens, and food production facilities, where equipment is regularly exposed to hot ovens or heated surfaces. In manufacturing environments, heat resistant castors are often used on trolleys, racks, and transport carts that must pass through high-temperature zones without compromising mobility or load capacity. They are equally valuable in cold storage and freezer applications, where thermal shock resistance is essential for equipment moving between extreme hot and cold conditions. Depending on the configuration, TENTE heat resistant castors are capable of withstanding temperatures of as low as –40 °C. By combining specialised wheel materials with robust housings, heat resistant castors ensure reliable performance and safety in any setting where conventional castors would fail due to heat deformation or tread degradation.