Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel comprises a cast iron body with ultratech polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 200 mm for optimal performance across various surfaces. The castor has an overall height of 245 mm, providing appropriate clearance for industrial applications. Load capacity specifications include dynamic loads of 1440 kg at 4 km/h and 1200 kg at 6 km/h operating speeds, with a static load capacity of 2880 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9652FCP200P63 WT50
EAN
4031582451917
Core attributes
Type
Swivel castor with total lock, head end of castor
Load capacity at 4 km/h
1440 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2880 kg
Overall height
245 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.7 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
318 mm
Offset
59 mm
Swivel radius
159 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Agila
2470PJP075P30-11

The Agila swivel castor features a bolt hole fitting that allows mounting with standard screws of any length, providing flexible installation options. The housing is constructed from medium steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and durability. The wheel comprises a polypropylene body with a thermoplastic rubber tread and precision ball bearing for optimal performance, measuring 75 mm in diameter. The castor has an overall height of 100 mm, making it suitable for various applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 3 km/h and a static load capacity of 150 kg, making it ideal for care beds, catering carts and meal delivery systems, hospitals, nursing and retirement homes, professional cleaning carts, and store fixtures and display equipment.

75 mm
100 mm
75 kg
75 mm
100 mm
75 kg
Skip product gallery

Matching Products

Swivel castor 200 mm
Kappa load
9650FTP200P63 CL67

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 245 mm. Load capacity specifications include a static rating of 2000 kg and dynamic ratings of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds. This heavy-duty castor is engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings with a diameter of 200 mm for optimal performance and durability. The castor has an overall height of 245 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Skip product gallery

Matching Products

Swivel castor 200 mm
Kappa load
9650FTP200P63 CL67

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 245 mm. Load capacity specifications include a static rating of 2000 kg and dynamic ratings of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds. This heavy-duty castor is engineered for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings with a diameter of 200 mm for optimal performance and durability. The castor has an overall height of 245 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg