Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with ultratech polyurethane, casted tread material bonded to provide excellent floor protection and quiet operation, whilst precision ball bearings ensure reliable rotation with minimal maintenance requirements. With a 200mm wheel diameter, the castor has an overall height of 245mm for optimal ground clearance. Load specifications include a static capacity of 2880kg and dynamic capacities of 1440kg at 4km/h and 1200kg at 6km/h operating speeds, making it suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650FCP200P63 WT50
EAN
4031582451894
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
1440 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2880 kg
Overall height
245 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
7.3 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
318 mm
Offset
59 mm
Swivel radius
159 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Wheel 200 mm
Novatech
FTP 200x50-Ø25 HL60

The Novatech castor wheel features a robust cast iron body with a 200mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is fitted with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 25mm and the hub length extends to 60mm. Load capacity specifications include a static load rating of 2000kg, with dynamic load capacities of 1200kg at speeds up to 4km/h and 1000kg at speeds up to 6km/h, making it suitable for demanding industrial applications requiring reliable performance.

200 mm
1200 kg
200 mm
1200 kg
Skip product gallery

Matching Products

Swivel castor with total lock, head end of castor 200 mm
Kappa load
9652FTP200P63 CL67

The Kappa load is a swivel castor with total lock, head end of castor, designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 200 mm. The castor has an overall height of 245 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h, with a static load capacity of 2000 kg. This heavy-duty castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings with a diameter of 200 mm for optimal performance and durability. The castor has an overall height of 245 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Skip product gallery

Matching Products

Swivel castor with total lock, head end of castor 200 mm
Kappa load
9652FTP200P63 CL67

The Kappa load is a swivel castor with total lock, head end of castor, designed for demanding industrial applications. It features a medium rectangular plate fitting for secure mounting to equipment. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for smooth operation and durability. The wheel comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings, with a diameter of 200 mm. The castor has an overall height of 245 mm. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h, with a static load capacity of 2000 kg. This heavy-duty castor is suitable for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg
Swivel castor with directional lock 200 mm
Kappa load
9651FTP200P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for reliable directional control and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings with a diameter of 200 mm for optimal performance and durability. The castor has an overall height of 245 mm, making it suitable for various industrial applications. Load capacity specifications include dynamic loads of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, with a static load capacity of 2000 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
1200 kg
200 mm
245 mm
1200 kg