Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa load swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for smooth directional changes under load. The wheel assembly comprises a cast iron body with ultratech polyurethane, casted tread material bonded to provide excellent floor protection and quiet operation, whilst precision ball bearings ensure reliable rotation with minimal maintenance requirements. With a 160mm wheel diameter and 205mm overall height, this castor delivers exceptional performance characteristics. Load capacity specifications include 900kg dynamic load at 4km/h operating speed, 750kg dynamic load at 6km/h operating speed, and 1800kg static load capacity, making it ideal for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9650FCP160P63
EAN
4031582451870
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
750 kg
Load capacity Static
1800 kg
Overall height
205 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
5.99 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Deep-groove ball thrust roller bearing
Swivel interference
276 mm
Offset
58 mm
Swivel radius
138 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
160 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Wheel 160 mm
Novatech
FTP 160x50-Ø20 HL60

The Novatech castor wheel features a robust cast iron body with a 160mm diameter and incorporates a precision ball bearing system for smooth operation. The wheel is equipped with a casted polyurethane tread measuring 50mm in width, whilst the axle hole diameter is 20mm and the hub length extends to 60mm. Load specifications include a static capacity of 1800kg, with dynamic load ratings of 1100kg at 4km/h and 900kg at 6km/h, making it suitable for demanding industrial applications requiring reliable performance under varying operational speeds and loads.

160 mm
1100 kg
160 mm
1100 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Kappa load
9651FTP160P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 205 mm. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1500 kg. This heavy-duty castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
900 kg
160 mm
205 mm
900 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Kappa load
9652FTP160P63 CL67

The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance, with a diameter of 160 mm. The castor has an overall height of 205 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
900 kg
160 mm
205 mm
900 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 160 mm
Swivel castor with directional lock 160 mm
Kappa load
9651FTP160P63 CL67

The Kappa load is a swivel castor with directional lock featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel mechanism for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearings for optimal performance and longevity. The wheel diameter measures 160 mm with an overall height of 205 mm. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1500 kg. This heavy-duty castor is specifically designed for demanding industrial applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
900 kg
160 mm
205 mm
900 kg
Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Kappa load
9652FTP160P63 CL67

The Kappa load is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates a deep-groove ball thrust roller bearing swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a cast iron body with polyurethane, casted tread material, mounted on precision ball bearing for optimal performance, with a diameter of 160 mm. The castor has an overall height of 205 mm, providing suitable clearance for various industrial applications. Load capacity specifications include dynamic loads of 900 kg at 4 km/h and 750 kg at 6 km/h operating speeds, with a static load capacity of 1500 kg. This heavy-duty castor is designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

160 mm
205 mm
900 kg
160 mm
205 mm
900 kg