Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications, featuring a polypropylene body with a foamed polyurethane tread measuring 85 mm in width. With an overall diameter of 389 mm and a hub length of 74 mm, this wheel accommodates a 25 mm axle hole diameter and is equipped with a roller bearing for smooth operation. The wheel delivers a static load capacity of 150 kg and a dynamic load capacity of 75 kg at speeds up to 3 km/h, making it suitable for airport equipment, automotive original equipment manufacturing, ceramic and glass manufacturing, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and general transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PNR389x85-Ø25 HL74 TFR
EAN
4031582400359
Core attributes
Housing type
Wheel
Load capacity at 3 km/h
75 kg
Load capacity Static
150 kg
Overall weight
1.95 kg
Product name
Maxtech
Electric conductive
Stainless
Wheel
Body material
Polypropylene
Tread material
Polyurethane, foamed
Axle hole diameter
25 mm
Hub length
74 mm
Tread width
85 mm
Diameter
389 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.