Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Galea is a swivel castor with total lock, designed for applications including care beds, catering carts and meal delivery systems, and shower chairs. The castor is fitted with a bolt hole fitting type, which provides secure and straightforward installation to compatible equipment. The housing is constructed from polyamide and incorporates two ball races for the swivel bearing, ensuring smooth rotational movement and reliable performance under operational conditions. The wheel features a 100 mm diameter and is equipped with a plain bearing for smooth operation. The wheel's tread is manufactured from thermoplastic rubber, which provides excellent grip and durability, whilst the wheel body is made from polypropylene, offering lightweight construction without compromising strength. The overall height of the castor is 139 mm, which should be considered during installation and integration with host equipment. The castor demonstrates a static load capacity of 200 kg, allowing it to support substantial weight when stationary, and a dynamic load capacity of 100 kg at speeds up to 3 km/h, making it suitable for mobile applications requiring controlled movement. These specifications combine to create a robust and reliable castor solution for demanding healthcare and catering environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5077PJH100P30-12
EAN
4031582379006
Core attributes
Type
Swivel castor with total lock
Overall width
66 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
139 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.46 kg
Product Name
Galea
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
12 mm
Housing
Fork shape
Closed
Housing Material
Polyamide
Swivel Bearing
Two ball races
Dome diameter
59 mm
Swivel interference
256 mm
Offset
40 mm
Swivel radius
128 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread Material Mix
Thermoplastic rubber
Tread width
30 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Conforming to standards
Applicable in the food industry (Lerpac-Approval).
Skip product gallery

Matching Products

Swivel castor 100 mm
Galea
5070PJH100P30-12

The Galea swivel castor is a robust mobility solution engineered for demanding healthcare and catering environments, featuring a bolt hole fitting for secure installation onto equipment frames. The housing is constructed from polyamide and incorporates two ball races within the swivel bearing assembly, ensuring smooth rotational movement and extended operational longevity. The wheel comprises a 100 mm diameter design with a polypropylene body and thermoplastic rubber tread material, supported by a plain bearing that facilitates reliable rolling performance across various floor surfaces. With an overall height of 139 mm, the castor integrates seamlessly into compact equipment designs whilst maintaining accessibility for maintenance and replacement. The load capacity specifications indicate a static load rating of 200 kg, providing substantial support for stationary applications, whilst the dynamic load capacity reaches 100 kg at operational speeds of 3 km/h, making it suitable for controlled movement in clinical and food service settings. The Galea swivel castor is specifically engineered for applications including care beds, catering carts and meal delivery systems, and shower chairs, where reliability, hygiene compliance, and smooth manoeuvrability are essential operational requirements.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with directional lock 100 mm
Swivel castor with directional lock 100 mm
Galea
5071PJH100P30-12

The Galea swivel castor with directional lock features a bolt hole fitting and a housing made of polyamide. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene while the tread is made of thermoplastic rubber. The wheel uses a plain bearing and has a diameter of 100 mm. The overall height of the castor is 139 mm. At a speed of 3 km/h, the Galea castor has a load capacity of 100 kg. Under static load conditions, it can support up to 200 kg.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg
Variants
Swivel castor with wheel brake 100 mm
Swivel castor with wheel brake 100 mm
Galea
5075PJH100P30-12

The Galea swivel castor with wheel brake and bolt hole fitting has a housing made of polyamide and features a two ball races swivel bearing. The wheel body is made of polypropylene with a thermoplastic rubber tread. The wheel uses a plain bearing and has a diameter of 100 mm. The overall height of the castor is 139 mm. It has a load capacity of 100 kg at 3 km/h and a static load capacity of 200 kg.

100 mm
139 mm
100 kg
100 mm
139 mm
100 kg