Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor is a versatile mobility solution engineered for contemporary furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a square plate attachment system that ensures secure and straightforward installation onto various furniture bases. The housing is constructed from polyamide material and features a stem with swiveling capability, enabling smooth multidirectional movement and effortless manoeuvrability around obstacles and confined spaces. The wheel assembly comprises a 75 mm diameter polyamide body with an identical tread material, ensuring consistent performance and durability across all operational conditions. The wheel is supported by a plain bearing with spacer tube, which provides reliable rotational support and extended service life under regular use. The overall height of the castor measures 84 mm, making it suitable for integration into standard furniture designs without compromising aesthetic appeal or functional clearance. The load capacity specifications indicate a static load rating of 100 kg, permitting substantial weight support when the castor remains stationary, whilst the dynamic load capacity reaches 50 kg at a maximum speed of 3 km/h, ensuring safe operation during movement and repositioning of furniture. These technical specifications combine to deliver a robust, dependable castor solution that meets the demanding requirements of contemporary furniture applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI075P41-38x38 TFR
EAN
4031582385670
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall Height
84 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.17 kg
Product Name
Stylea
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
4.4 mm
Plate hole length (Maximum)
28 mm
Plate hole width (Maximum)
28 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Housing Material
Polyamide
Swivel Bearing
Stem, swiveling
Swivel interference
124 mm
Swivel radius
62 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread Material Mix
Identical with wheel body
Tread width
11 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 75 mm
Stylea
5925UOI075P41-38x38 TFR

The Stylea is a swivel castor with wheel brake designed for versatile furniture applications including bedside tables, furniture, media furniture, and office furniture. The castor is fitted with a square plate fitting that provides secure attachment to the base of the supported structure. The housing is constructed from polyamide material and features a stem for swiveling movement, enabling smooth multidirectional rotation. The wheel assembly comprises a 75 mm diameter polyamide wheel body with an identical tread material, ensuring consistent performance and durability across the contact surface. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion whilst maintaining structural integrity. The overall height of the castor assembly measures 84 mm from the base to the top of the swivel mechanism. The load capacity specifications indicate a static load rating of 100 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 50 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Stylea castor suitable for applications requiring reliable mobility and stability in furniture systems.

75 mm
84 mm
50 kg
75 mm
84 mm
50 kg