Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

The Kappa swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanized tread material and precision ball bearing for optimal performance. The wheel diameter measures 200 mm with an overall height of 245 mm. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9680SFP200P63 CL67
EAN
4031582367010
S4 Material Number
990838215
Core attributes
Type
Swivel castor
Overall width
110 mm
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
500 kg
Load capacity Static
1000 kg
Overall height
245 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
6.51 kg
Product name
Kappa
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Colour
Blue passivated
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Swivel bearing
Two ball races, reinforced or stainless
Dome diameter
111 mm
Swivel interference
320 mm
Offset
59 mm
Swivel radius
160 mm
Wheel
Hardness of tread (A)
67 Shore A
Body material
Sheet steel, heavy
Tread material
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
200 mm
Body width
50 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Grey / non marking
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Reliable traction
Traction-optimised treads for secure grip on wet and slippery floors.
Secured mounting plate
Mounting plate secured with nut & bolt kingpin.
Solid construction
Solid steel plate for maximum load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Optimised directional lock
Directional lock can be adjusted to your requirements to 2x180° or 4x90°.
Quick maintenance
Swivel bearings lubricated with long-life grease and fitted with grease nipple for easy maintenance.
Long-lasting surfaces
Extra high-quality galvanising for a long service life under harsh operating conditions.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Hardened double ball raceways
Two hardened double ball raceways guarantee exceptionalstability.
Flexible lock function
Use of two independent actuation systems in one castor.
Skip product gallery

Accessories

Accessory
Foot protection
Foot Protection Ø200

This accessory is designed as a complementary component for castor systems, engineered to enhance functionality and performance in industrial and commercial applications. Manufactured to precise specifications, this accessory weighs 0.75 kg, providing substantial build quality whilst maintaining manageable handling characteristics for installation and maintenance procedures. The robust construction ensures reliable operation under typical working loads and environmental conditions commonly encountered in workshop, warehouse, and manufacturing environments.

Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Kappa
9681SFP200P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 245 mm, providing suitable clearance for various industrial applications. Load specifications include a dynamic capacity of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst offering a static load capacity of 1000 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
600 kg
200 mm
245 mm
600 kg
Variants
Swivel castor with total lock, head end of castor 200 mm
Swivel castor with total lock, head end of castor 200 mm
Kappa
9682SFP200P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanized tread and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 245 mm, providing suitable clearance for various applications. Load specifications include dynamic capacities of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst offering a static load capacity of 1000 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
600 kg
200 mm
245 mm
600 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Kappa
9688SFP200P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting and an iron forged, heavy housing for robust industrial applications. The wheel incorporates a sheet steel, heavy body with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for smooth operation. With a wheel diameter of 200 mm, the castor has an overall height of 245 mm. The dynamic load capacity is 600 kg at 4 km/h and 500 kg at 6 km/h, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable performance in heavy-duty industrial environments.

200 mm
245 mm
600 kg
200 mm
245 mm
600 kg
Skip product gallery

Matching Products

Variants
Swivel castor with directional lock 200 mm
Swivel castor with directional lock 200 mm
Kappa
9681SFP200P63 CL67

The Kappa swivel castor with directional lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel assembly comprises a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanized tread material and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 245 mm, providing suitable clearance for various industrial applications. Load specifications include a dynamic capacity of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst offering a static load capacity of 1000 kg, making it ideal for airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
600 kg
200 mm
245 mm
600 kg
Variants
Swivel castor with total lock, head end of castor 200 mm
Swivel castor with total lock, head end of castor 200 mm
Kappa
9682SFP200P63 CL67

The Kappa swivel castor with total lock, head end of castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material and incorporates two ball races, reinforced or stainless swivel bearing system for enhanced durability and smooth operation. The wheel comprises a sheet steel, heavy body fitted with an elastic tyre, non-marking, vulcanized tread and precision ball bearing for optimal performance, with a diameter of 200 mm. The castor has an overall height of 245 mm, providing suitable clearance for various applications. Load specifications include dynamic capacities of 600 kg at 4 km/h and 500 kg at 6 km/h operating speeds, whilst offering a static load capacity of 1000 kg. This heavy-duty castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems.

200 mm
245 mm
600 kg
200 mm
245 mm
600 kg
Variants
Fixed castor 200 mm
Fixed castor 200 mm
Kappa
9688SFP200P63 CL67

The Kappa fixed castor features a medium rectangular plate fitting and an iron forged, heavy housing for robust industrial applications. The wheel incorporates a sheet steel, heavy body with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for smooth operation. With a wheel diameter of 200 mm, the castor has an overall height of 245 mm. The dynamic load capacity is 600 kg at 4 km/h and 500 kg at 6 km/h, whilst the static load capacity reaches 1000 kg. This castor is specifically designed for demanding applications including airport equipment, AMR systems, automotive OEM, ceramic and glass manufacturers, production and platform trolleys, and AGV systems, providing reliable performance in heavy-duty industrial environments.

200 mm
245 mm
600 kg
200 mm
245 mm
600 kg