Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor with intermittent brake features a stem with grip ring, with collar fitting system for secure attachment. The housing is constructed from durable polyamide material and incorporates a stem, swivelling bearing mechanism for smooth directional changes. The wheel assembly comprises a polyamide, electric conductive body fitted with a thermoplastic rubber, electric-conductive tread surface, supported by a plain bearing with spacer tube for reliable operation. The wheel diameter measures 75mm, whilst the overall height of the complete assembly is 77mm. Load capacity specifications include a dynamic rating of 50kg at speeds up to 3km/h and a static load capacity of 100kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, providing both mobility and secure positioning through its intermittent braking system.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
S1-5923XGI075B10-11X20/10D20 9011/9011
EAN
4031582341546
S4 Material Number
990078129
Core attributes
Type
Swivel castor with intermittend brake
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
77 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.13 kg
Product name
Stylea
Standard
EN12529 - Swivel Chairs Castors
Electric conductive
Stainless
Fitting
Fitting type
Stem with grip ring, with collar
Stem diameter
11 mm
Stem length
20 mm
Housing
Colour
Graphite black (RAL9011)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Dome diameter
20 mm
Swivel interference
124 mm
Offset
30 mm
Swivel radius
62 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polyamide, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Axle hole diameter
0 mm
Hub length
0 mm
Tread width
8 mm
Diameter
75 mm
Body width
8 mm
Threadguards
Without threadguard
Tread color
Graphite black (RAL9011)
Axle
Riveted
Bearing
Plain bearing with spacer tube
Wheel color
Graphite black (RAL9011)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Fast assembly
Faster assembly process with use of plug-in fittings.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Variants
Swivel castor 75 mm
Swivel castor 75 mm
Stylea
5920XGI075B10-11x20 DOM20

The Stylea swivel castor features a stem with grip ring and collar fitting system for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a stem-based swivelling bearing mechanism that enables smooth directional changes. The wheel assembly comprises a polyamide body with electric-conductive properties, fitted with an electric-conductive thermoplastic rubber tread that provides excellent grip and static discharge capabilities. The wheel operates on a plain bearing system with integrated spacer tube for enhanced durability and reduced maintenance requirements. The wheel diameter measures 75 mm, whilst the overall height of the complete castor assembly is 81 mm. The castor is rated for dynamic loads up to 50 kg when operating at speeds of 3 km/h, making it suitable for medium-duty mobile equipment and trolley applications requiring electrostatic discharge protection.

75 mm
81 mm
50 kg
75 mm
81 mm
50 kg