Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Kappa load fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust structural integrity for demanding industrial environments. The wheel incorporates a cast iron body with ultratech polyurethane, casted tread material for optimal durability and floor protection, supported by precision ball bearing technology ensuring smooth operation and extended service life. With a wheel diameter of 200 mm, the castor achieves an overall height of 305 mm. Load specifications include dynamic capacities of 1400 kg at 4 km/h and 1200 kg at 6 km/h operating speeds, whilst delivering a static load capacity of 2800 kg for stationary applications requiring maximum weight support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9658FCP200P63
EAN
4031582451931
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
1400 kg
Load capacity at 6 km/h
1200 kg
Load capacity Static
2800 kg
Overall height
305 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
4.59 kg
Product name
Kappa load
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
135 mm
Plate width
110 mm
Housing
Fork shape
Broad, reinforced
Material fork
Iron forged, heavy
Wheel
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Strong construction
Housing made of heavy steel for high load capacity.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Accessories

Wheel 200 mm
Duratech
TOP 200x50-Ø25 HL60

The Duratech wheel features a robust polyamide, heavy body construction with a diameter of 200 mm and tread width of 50 mm, incorporating a precision ball bearing system and 25 mm axle hole diameter with 60 mm hub length. The wheel's tread material is identical with wheel body, ensuring consistent performance characteristics. Load capacity specifications include a static rating of 1600 kg, whilst dynamic capacity varies with operating speed: 1200 kg at 4 km/h and 1000 kg at 6 km/h, making it suitable for demanding industrial castor applications.

200 mm
Heavy Duty | 500 - 1.500 kg
200 mm
Heavy Duty | 500 - 1.500 kg