Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Elastech heat wheel features a 100 mm diameter with a 30 mm wide damping, heat resistant tread and aluminium body material, incorporating a precision ball bearing system with an 8 mm axle hole diameter and 50 mm hub length. This wheel delivers exceptional load performance with a dynamic load capacity of 200 kg at speeds up to 3 km/h and a static load capacity of 400 kg, making it ideal for demanding industrial castor applications requiring reliable heat resistance and superior load-bearing capabilities in challenging operating environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
IDP100x30-8 HL50
EAN
4031582460667
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.29 kg
Product name
Elastech heat
Electric conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread material
Damping, heat resistant
Axle hole diameter
8 mm
Hub length
50 mm
Tread width
30 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.
Skip product gallery

Crossselling

Wheel 100 mm
Elastech heat
IDP100x30-8 HL45

The Elastech heat wheel is engineered with a 100 mm diameter and features a 30 mm wide damping, heat resistant tread mounted on an aluminium body. The wheel incorporates a precision ball bearing system with an 8 mm axle hole diameter and a 45 mm hub length for optimal performance. Load specifications include a dynamic capacity of 200 kg at speeds up to 3 km/h and a static load capacity of 400 kg, making it suitable for demanding industrial castor applications requiring heat resistance and reliable load-bearing capabilities.

100 mm
Medium Duty | 150 - 500 kg
100 mm
Medium Duty | 150 - 500 kg