Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 100 mm. The overall height of the castor is 135 mm. At a speed of 3 km/h, the castor has a load capacity of 80 kg. Under static load conditions, the maximum load is 160 kg. The castors can be mounted using standard screws of any length through the bolt holes. The total lock mechanism allows the castors to be locked in place when desired.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2477DIK100P30-13 TFR
EAN
4031582394450
Core attributes
Type
Swivel castor with total lock
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
135 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.02 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
262 mm
Offset
43.5 mm
Swivel radius
131 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 100 mm
Puretech
DIK 100x32-Ø8,1

The Puretech wheel is engineered with a sheet steel body and features a 100 mm diameter with a 32 mm wide solid rubber, non-marking tread for superior floor protection. The wheel incorporates a cone ball bearing system and has a hub length of 36 mm with an 8 mm axle hole diameter for secure mounting. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medium-duty industrial castor applications requiring reliable performance and floor care.

100 mm
80 kg
100 mm
80 kg
Skip product gallery

Matching Products

Variants
Swivel castor 100 mm
Swivel castor 100 mm
Agila
2470DIK100P30-13 TFR

The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet. It features a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 100 mm. The overall height of the castor is 135 mm. At a speed of 3 km/h, the Agila castor has a load capacity of 80 kg. When static, it can support up to 160 kg. The castors can be mounted using standard screws of any length through the bolt holes. This allows for versatile mounting options. The durable steel housing and high quality bearings provide smooth swiveling and rolling even under heavy loads. The rubber tread prevents marking of floors. Overall, the Agila castor provides heavy duty performance with its high load capacity and robust steel construction while maintaining maneuverability through its swivel function.

100 mm
135 mm
80 kg
100 mm
135 mm
80 kg