Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Agila swivel castor has a bolt hole fitting with a housing made of medium steel sheet. It features two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 125 mm. The overall height of the castor is 160 mm. At a speed of 3 km/h, the castor has a load capacity of 100 kg. When static, the maximum load capacity is 200 kg. The castors can be mounted using standard screws of any length through the bolt holes on the fitting.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2470DIK125P30-13 TFR
EAN
4031582394467
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
160 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.04 kg
Product name
Agila
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Hint
Castors can be mounted with standard screws of any length.
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, medium
Swivel bearing
Two ball races
Swivel interference
207 mm
Offset
41 mm
Swivel radius
103.5 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Sheet Steel
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Cone ball bearing
Handle Set
Hint
Castors can be mounted with standard screws of any length.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Puretech
DIK 125x32-Ø8,1

The Puretech wheel is engineered with a sheet steel body and features a 125 mm diameter with a 32 mm wide solid rubber, non-marking tread for optimal floor protection. The wheel incorporates a cone ball bearing system with an 8 mm axle hole diameter and 36 mm hub length for reliable operation. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it suitable for medium-duty industrial castor applications.

125 mm
100 kg
125 mm
100 kg
Skip product gallery

Matching Products

Variants
Swivel castor with total lock 125 mm
Swivel castor with total lock 125 mm
Agila
2477DIK125P30-13 TFR

The Agila swivel castor with total lock and bolt hole fitting features a housing made of medium steel sheet and two ball races swivel bearing. The wheel body is made of sheet steel with a solid rubber non-marking tread. The wheel uses a cone ball bearing and has a diameter of 125 mm. The overall height of the castor is 160 mm. At a speed of 3 km/h, the castor has a load capacity of 100 kg. Under static load conditions, the load capacity is 200 kg. The castors can be mounted with standard screws of any length using the bolt hole fitting. The total lock functionality allows the castor to be completely immobilized when required.

125 mm
160 mm
100 kg
125 mm
160 mm
100 kg